Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04450 - Low-profile clamps
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Side clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/niederzugspanner/04450_asmtab.prj},{NB=04450-1612},{BEST=04450-1612},{NUT=16},{L=100},{L1=46},{L2=34},{L3=4},{B=50},{B1=60},{H=25},{H1=3.0},{D=M 14},{F=32},{F1=1.2},{ANZM=25},{GEW=0.9897},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495990613},{FILTER=NORELEM,KIPP,KIPP_USA},{NDM1=14},{ST1=2.00},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{PPATH=04450_schb.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
NUT
slot width
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
D
threaded hole
[mm]
F
horizontal clamping force
[kN]
F1
vertical clamping force
[kN]
ANZM
Tightening torque max. Nm
[max. Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
FILTER
Filter
[mm]
NDM1
Nenndurchmesser D
[mm]
ST1
Pitch
[mm]
IMPERIAL
inch/mm
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04450-122
04450-122
12
80
39
26
3
40
47
20
2.5
M 10
16
0.6
15
0.5501
Yes
84662080
4059495990583
NORELEM,KIPP,KIPP_USA
10
1.50
MM
31.12.2099
98% Warenverfügbarkeit. N...
04450-142
04450-142
14
80
39
26
3
40
47
20
2.5
M 12
22
0.9
18
0.6000
Yes
84662080
4059495990590
NORELEM,KIPP,KIPP_USA
12
1.75
MM
31.12.2099
98% Warenverfügbarkeit. N...
04450-162
04450-162
16
80
39
26
3
40
47
20
2.5
M 12
22
0.9
18
0.5761
Yes
84662080
4059495990606
NORELEM,KIPP,KIPP_USA
12
1.75
MM
31.12.2099
98% Warenverfügbarkeit. N...
04450-1612
04450-1612
16
100
46
34
4
50
60
25
3.0
M 14
32
1.2
25
0.9897
Yes
84662080
4059495990613
NORELEM,KIPP,KIPP_USA
14
2.00
MM
31.12.2099
98% Warenverfügbarkeit. N...
04450-182
04450-182
18
100
46
34
4
50
60
25
3.0
M 16
36
1.4
35
1.0480
Yes
84662080
4059495990620
NORELEM,KIPP,KIPP_USA
16
2.00
MM
31.12.2099
98% Warenverfügbarkeit. N...
04450-202
04450-202
20
100
46
34
4
50
60
25
3.0
M 16
36
1.4
35
1.3000
Yes
84662080
4059495990637
NORELEM,KIPP,KIPP_USA
16
2.00
MM
31.12.2099
98% Warenverfügbarkeit. N...
04450-222
04450-222
22
140
65
50
5
78
95
30
4.0
M 20
36
1.4
45
2.5900
Yes
84662080
4059495990644
NORELEM,KIPP,KIPP_USA
20
2.50
MM
31.12.2099
98% Warenverfügbarkeit. N...
04450-242
04450-242
24
140
65
50
5
78
95
30
4.0
M 20
36
1.4
45
2.5900
Yes
84662080
4059495990651
NORELEM,KIPP,KIPP_USA
20
2.50
MM
31.12.2099
98% Warenverfügbarkeit. N...
04450-282
04450-282
28
140
65
50
5
78
95
30
4.0
M 24
40
1.6
55
2.5900
Yes
84662080
4059495990668
NORELEM,KIPP,KIPP_USA
24
3.00
MM
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
26100 - Rubber buffers steel or stainless steel, type A
norelem
26.06.2024
04460 - Side clamps
norelem
30.05.2024
04461 - Side clamps with support
norelem
30.05.2024
K1229 - Low-profile clamps
KIPP
03.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성