Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03099 - Mounting brackets
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/zubehoer_f_arretierbolzen_sperriegel_kugelsperrb/03099_4.prj},{NB=03099-1201},{D2=46},{D3=5.5},{D4=10},{K=32},{L1=33},{L3=13},{S=15},{GEW=0.1113},{EAN=4059495030005},{NDM=20},{KDM=18.376},{ST=1.50},{XB=5.4},{XC=18.4},{XNDM=8},{XKDM=6.647},{STX=1.25},{XE=12.0},{XF=4.0},{XG=4.0},{BEST=03099-1201},{AUSF=Befestigungsbohrung paralell zum Sperrriegel},{FORM=A},{D1=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=M 8},{XD=07119-08x12},{IMPERIAL=MM}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
K
distance of borehole
[mm]
L1
Length
[mm]
L3
Length
[mm]
S
thickness
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03099-112
03099-112
fastening hole parallel t...
A
M 12
36
5.5
10
24
25
10
12
0.0563
Yes
73181900
4059495029955
98% Warenverfügbarkeit. N...
31.12.2099
03099-1121
03099-1121
fastening hole parallel t...
A
M 12 x 1,5
36
5.5
10
24
25
10
12
0.0560
Yes
73181900
4059495029962
98% Warenverfügbarkeit. N...
31.12.2099
03099-116
03099-116
fastening hole parallel t...
A
M 16
46
5.5
10
32
33
13
15
0.1247
Yes
73181900
4059495029979
98% Warenverfügbarkeit. N...
31.12.2099
03099-1161
03099-1161
fastening hole parallel t...
A
M 16 x 1,5
46
5.5
10
32
33
13
15
0.1233
Yes
73181900
4059495029986
98% Warenverfügbarkeit. N...
31.12.2099
03099-120
03099-120
fastening hole parallel t...
A
M 20
46
5.5
10
32
33
13
15
0.1133
Yes
73181900
4059495029993
98% Warenverfügbarkeit. N...
31.12.2099
03099-1201
03099-1201
fastening hole parallel t...
A
M 20 x 1,5
46
5.5
10
32
33
13
15
0.1113
Yes
73181900
4059495030005
98% Warenverfügbarkeit. N...
31.12.2099
03099-212
03099-212
fastening hole vertical t...
B
M 12
36
5.5
10
24
25
10
12
0.0453
Yes
73181900
4059495030012
98% Warenverfügbarkeit. N...
31.12.2099
03099-2121
03099-2121
fastening hole vertical t...
B
M 12 x 1,5
36
5.5
10
24
25
10
12
0.0454
Yes
73181900
4059495030029
98% Warenverfügbarkeit. N...
31.12.2099
03099-216
03099-216
fastening hole vertical t...
B
M 16
46
5.5
10
32
33
13
15
0.1076
Yes
73181900
4059495030036
98% Warenverfügbarkeit. N...
31.12.2099
03099-2161
03099-2161
fastening hole vertical t...
B
M 16 x 1,5
46
5.5
10
32
33
13
15
0.1079
Yes
73181900
4059495030043
98% Warenverfügbarkeit. N...
31.12.2099
03099-220
03099-220
fastening hole vertical t...
B
M 20
46
5.5
10
32
33
13
15
0.0962
Yes
73181900
4059495030050
98% Warenverfügbarkeit. N...
31.12.2099
03099-2201
03099-2201
fastening hole vertical t...
B
M 20 x 1,5
46
5.5
10
32
33
13
15
0.0956
Yes
73181900
4059495030067
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성