Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03418 - Ball lock pins with mushroom grip, stainless steel with high shear strength
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Ball lock pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/kugelsperrbolzen/03418_1.prj},{NB=03418-125100250},{D=25},{D1=10},{D2=12.00},{D3=14},{L=25},{L1=8.9},{L2=33.0},{GEW=0.0493},{EAN=4059495425962},{XA=4.000},{XB=7.000},{XC=4.000},{XD=8.000},{XE=0.500},{XF=8.500},{XG=4.500},{XH=5.000},{XI=1.500},{XJ=0.500},{XK=22.500},{XL=33.900},{XM=1.600},{XN=15.000},{XO=41.400},{XP=10.500},{XQ=1.500},{XR=23.600},{XS=2.000},{XT=2.600},{XU=9.500},{XV=3.000},{XW=0.500},{XX=0.000},{BEST=03418-12510025},{L5=33.9},{AUFNAHME=10},{FESTIGKEIT=100},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03418-11905010
03418-11905010
19
5
5.50
11
10
5.9
25.0
15.9
5
24
0.0244
Yes
73182900
4059495425740
98% Warenverfügbarkeit. N...
31.12.2099
03418-11905015
03418-11905015
19
5
5.50
11
15
5.9
25.0
20.9
5
24
0.0246
Yes
73182900
4059495425757
98% Warenverfügbarkeit. N...
31.12.2099
03418-11905020
03418-11905020
19
5
5.50
11
20
5.9
25.0
25.9
5
24
0.0248
Yes
73182900
4059495425764
98% Warenverfügbarkeit. N...
31.12.2099
03418-11905025
03418-11905025
19
5
5.50
11
25
5.9
25.0
30.9
5
24
0.0236
Yes
73182900
4059495425771
98% Warenverfügbarkeit. N...
31.12.2099
03418-11905030
03418-11905030
19
5
5.50
11
30
5.9
25.0
35.9
5
24
0.0252
Yes
73182900
4059495425788
98% Warenverfügbarkeit. N...
31.12.2099
03418-11906010
03418-11906010
19
6
6.85
11
10
6.8
25.0
16.8
6
35
0.0249
Yes
73182900
4059495425795
98% Warenverfügbarkeit. N...
31.12.2099
03418-11906015
03418-11906015
19
6
6.85
11
15
6.8
25.0
21.8
6
35
0.0252
Yes
73182900
4059495425801
98% Warenverfügbarkeit. N...
31.12.2099
03418-11906020
03418-11906020
19
6
6.85
11
20
6.8
25.0
26.8
6
35
0.0254
Yes
73182900
4059495425818
98% Warenverfügbarkeit. N...
31.12.2099
03418-11906025
03418-11906025
19
6
6.85
11
25
6.8
25.0
31.8
6
35
0.0256
Yes
73182900
4059495425825
98% Warenverfügbarkeit. N...
31.12.2099
03418-11906030
03418-11906030
19
6
6.85
11
30
6.8
25.0
36.8
6
35
0.0259
Yes
73182900
4059495425832
98% Warenverfügbarkeit. N...
31.12.2099
03418-11906035
03418-11906035
19
6
6.85
11
35
6.8
25.0
41.8
6
35
0.0261
Yes
73182900
4059495425849
98% Warenverfügbarkeit. N...
31.12.2099
03418-11906040
03418-11906040
19
6
6.85
11
40
6.8
25.0
46.8
6
35
0.0263
Yes
73182900
4059495425856
98% Warenverfügbarkeit. N...
31.12.2099
03418-11906045
03418-11906045
19
6
6.85
11
45
6.8
25.0
51.8
6
35
0.0265
Yes
73182900
4059495425863
98% Warenverfügbarkeit. N...
31.12.2099
03418-11906050
03418-11906050
19
6
6.85
11
50
6.8
25.0
56.8
6
35
0.0268
Yes
73182900
4059495425870
98% Warenverfügbarkeit. N...
31.12.2099
03418-12508020
03418-12508020
25
8
9.50
14
20
7.8
33.0
27.8
8
63
0.0480
Yes
73182900
4059495425887
98% Warenverfügbarkeit. N...
31.12.2099
03418-12508025
03418-12508025
25
8
9.50
14
25
7.8
33.0
32.8
8
63
0.0483
Yes
73182900
4059495425894
98% Warenverfügbarkeit. N...
31.12.2099
03418-12508030
03418-12508030
25
8
9.50
14
30
7.8
33.0
37.8
8
63
0.0487
Yes
73182900
4059495425900
98% Warenverfügbarkeit. N...
31.12.2099
03418-12508035
03418-12508035
25
8
9.50
14
35
7.8
33.0
42.8
8
63
0.0491
Yes
73182900
4059495425917
98% Warenverfügbarkeit. N...
31.12.2099
03418-12508040
03418-12508040
25
8
9.50
14
40
7.8
33.0
47.8
8
63
0.0495
Yes
73182900
4059495425924
98% Warenverfügbarkeit. N...
31.12.2099
03418-12508045
03418-12508045
25
8
9.50
14
45
7.8
33.0
52.8
8
63
0.0499
Yes
73182900
4059495425931
98% Warenverfügbarkeit. N...
31.12.2099
03418-12508050
03418-12508050
25
8
9.50
14
50
7.8
33.0
57.8
8
63
0.0503
Yes
73182900
4059495425948
98% Warenverfügbarkeit. N...
31.12.2099
03418-12510020
03418-12510020
25
10
12.00
14
20
8.9
33.0
28.9
10
100
0.0488
Yes
73182900
4059495425955
98% Warenverfügbarkeit. N...
31.12.2099
03418-12510025
03418-12510025
25
10
12.00
14
25
8.9
33.0
33.9
10
100
0.0493
Yes
73182900
4059495425962
98% Warenverfügbarkeit. N...
31.12.2099
03418-12510030
03418-12510030
25
10
12.00
14
30
8.9
33.0
38.9
10
100
0.0498
Yes
73182900
4059495425979
98% Warenverfügbarkeit. N...
31.12.2099
03418-12510035
03418-12510035
25
10
12.00
14
35
8.9
33.0
43.9
10
100
0.0503
Yes
73182900
4059495425986
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성