Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03025 - Spring plungers with slot and thrust pin, stainless steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03025.prj},{NB=03025-106_(0)},{BEST=03025-106},{POS=0},{MATERIAL=Edelstahl},{AUSF=leichte Federkraft},{D=M 6},{D1=2.7},{L=14},{H=2.0},{N=1.0},{F1=4},{F2=10},{GEW=0.0018},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495016733},{FILTER=NORELEM,,BLOHM},{TYP=0},{TYP1=1},{TYP2=1},{NDM=6},{NDM1=0.0000},{TYP3=1},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03025-04
03025-04
Stainless steel
Standard spring force
M 4
1.8
9
1.5
0.6
6
20
0.0004
Yes
73181520
4059495016665
98% Warenverfügbarkeit. N...
31.12.2099
03025-05
03025-05
Stainless steel
Standard spring force
M 5
2.4
12
2.0
0.8
6
20
0.0010
Yes
73181520
4059495016672
98% Warenverfügbarkeit. N...
31.12.2099
03025-06
03025-06
Stainless steel
Standard spring force
M 6
2.7
14
2.0
1.0
7
20
0.0017
Yes
73181520
4059495016689
98% Warenverfügbarkeit. N...
31.12.2099
03025-08
03025-08
Stainless steel
Standard spring force
M 8
4.0
16
2.0
1.2
15
30
0.0037
Yes
73181520
4059495016696
98% Warenverfügbarkeit. N...
31.12.2099
03025-10
03025-10
Stainless steel
Standard spring force
M 10
4.5
19
2.5
1.6
20
35
0.0067
Yes
73181520
4059495016702
98% Warenverfügbarkeit. N...
31.12.2099
03025-12
03025-12
Stainless steel
Standard spring force
M 12
6.0
22
3.5
2.0
30
55
0.0115
Yes
73181520
4059495016788
98% Warenverfügbarkeit. N...
31.12.2099
03025-16
03025-16
Stainless steel
Standard spring force
M 16
8.5
24
4.5
2.5
45
100
0.0231
Yes
73181520
4059495016801
98% Warenverfügbarkeit. N...
31.12.2099
03025-20
03025-20
Stainless steel
Standard spring force
M 20
10.0
30
6.5
2.5
60
120
0.0452
Yes
73181520
4059495016818
98% Warenverfügbarkeit. N...
31.12.2099
03025-104
03025-104
Stainless steel
light spring force
M 4
1.8
9
1.5
0.6
3
10
0.0004
Yes
73181520
4059495016719
98% Warenverfügbarkeit. N...
31.12.2099
03025-105
03025-105
Stainless steel
light spring force
M 5
2.4
12
2.0
0.8
3
10
0.0010
Yes
73181520
4059495016726
98% Warenverfügbarkeit. N...
31.12.2099
03025-106
03025-106
Stainless steel
light spring force
M 6
2.7
14
2.0
1.0
4
10
0.0018
Yes
73181520
4059495016733
98% Warenverfügbarkeit. N...
31.12.2099
03025-108
03025-108
Stainless steel
light spring force
M 8
4.0
16
2.0
1.2
7
15
0.0037
Yes
73181520
4059495016740
98% Warenverfügbarkeit. N...
31.12.2099
03025-110
03025-110
Stainless steel
light spring force
M 10
4.5
19
2.5
1.6
9
16
0.0067
Yes
73181520
4059495016757
98% Warenverfügbarkeit. N...
31.12.2099
03025-112
03025-112
Stainless steel
light spring force
M 12
6.0
22
3.5
2.0
14
26
0.0111
Yes
73181520
4059495016764
98% Warenverfügbarkeit. N...
31.12.2099
03025-116
03025-116
Stainless steel
light spring force
M 16
8.5
24
4.5
2.5
22
50
0.0224
Yes
73181520
4059495016771
98% Warenverfügbarkeit. N...
31.12.2099
03025-120
03025-120
Stainless steel
light spring force
M 20
10.0
30
6.5
2.5
30
60
0.0449
Yes
73181520
4059495016795
98% Warenverfügbarkeit. N...
31.12.2099
03025-205
03025-205
Stainless steel
strong spring force
M 5
2.4
12
2.0
0.8
9
25
0.0010
Yes
73181520
4059495016825
98% Warenverfügbarkeit. N...
31.12.2099
03025-206
03025-206
Stainless steel
strong spring force
M 6
2.7
14
2.0
1.0
11
25
0.0018
Yes
73181520
4059495016832
98% Warenverfügbarkeit. N...
31.12.2099
03025-208
03025-208
Stainless steel
strong spring force
M 8
4.0
16
2.0
1.2
22
43
0.0037
Yes
73181520
4059495016849
98% Warenverfügbarkeit. N...
31.12.2099
03025-210
03025-210
Stainless steel
strong spring force
M 10
4.5
19
2.5
1.6
20
54
0.0068
Yes
73181520
4059495016856
98% Warenverfügbarkeit. N...
31.12.2099
03025-212
03025-212
Stainless steel
strong spring force
M 12
6.0
22
3.5
2.0
36
94
0.0117
Yes
73181520
4059495016863
98% Warenverfügbarkeit. N...
31.12.2099
03025-216
03025-216
Stainless steel
strong spring force
M 16
8.5
24
4.5
2.5
60
110
0.0230
Yes
73181520
4059495016870
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성