Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03106 - Locating pins removeable Form B and D
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Locating pins
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/aufnahmebolzen/03106.prj},{NB=03106-25_B},{BEST=03106-25},{FORM=B},{D=25},{D1=18},{D3=M 5},{L1=25},{L2=17},{L4=5},{B=0.0},{GEW=0.1101},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{EAN=4059495030548},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{NDM=5},{ST=0.80},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D3
thread
[mm]
L1
Length
[mm]
L2
Length
[mm]
L4
Length
[mm]
B
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03106-10
03106-10
10
7
M 3
11
11
3
0.0
0.0088
Yes
73181900
4059495030449
98% Warenverfügbarkeit. N...
31.12.2099
03106-12
03106-12
12
8
M 5
13
12
4
0.0
0.0126
Yes
73181900
4059495030463
98% Warenverfügbarkeit. N...
31.12.2099
03106-16
03106-16
16
12
M 5
18
14
4
0.0
0.0375
Yes
73181900
4059495030487
98% Warenverfügbarkeit. N...
31.12.2099
03106-20
03106-20
20
14
M 5
22
15
5
0.0
0.0594
Yes
73181900
4059495030500
98% Warenverfügbarkeit. N...
31.12.2099
03106-22
03106-22
22
16
M 5
22
17
5
0.0
0.0808
Yes
73181900
4059495030524
98% Warenverfügbarkeit. N...
31.12.2099
03106-25
03106-25
25
18
M 5
25
17
5
0.0
0.1101
Yes
73181900
4059495030548
98% Warenverfügbarkeit. N...
31.12.2099
03106-102
03106-102
10
7
M 3
11
11
3
3.0
0.0072
Yes
73181900
4059495030456
98% Warenverfügbarkeit. N...
31.12.2099
03106-122
03106-122
12
8
M 5
13
12
4
3.5
0.0102
Yes
73181900
4059495030470
98% Warenverfügbarkeit. N...
31.12.2099
03106-162
03106-162
16
12
M 5
18
14
4
5.0
0.0298
Yes
73181900
4059495030494
98% Warenverfügbarkeit. N...
31.12.2099
03106-202
03106-202
20
14
M 5
22
15
5
6.0
0.0512
Yes
73181900
4059495030517
98% Warenverfügbarkeit. N...
31.12.2099
03106-222
03106-222
22
16
M 5
22
17
5
7.0
0.0698
Yes
73181900
4059495030531
98% Warenverfügbarkeit. N...
31.12.2099
03106-252
03106-252
25
18
M 5
25
17
5
8.0
0.0958
Yes
73181900
4059495030555
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
03107 - Locating pins with ball-end Form A
norelem
30.05.2024
08910 - Drill bushes flanged DIN 172 Form A
norelem
30.05.2024
03108 - Locating pins with ball end Form B
norelem
30.05.2024
02020 - Locating pins and rest pads DIN 6321
norelem
30.05.2024
03105 - Locating pins removable Form A and C
norelem
30.05.2024
03120 - Positioning pins cylindrical ground
norelem
30.05.2024
03188 - Bushes cylindrical
norelem
30.05.2024
03108 - Locating pins with flattened ball end Form D
norelem
30.05.2024
02333 - Workpiece supports adjustable
norelem
30.05.2024
03140 - Positioning pins free-milled ground
norelem
30.05.2024
02387 - Inserts
norelem
30.05.2024
03154 - Centring bushes
norelem
30.05.2024
02026 - Locating bushes for locating pins
norelem
30.05.2024
03107 - Locating pins with flattened ball Form C
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성