Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02040 - Positioning feet
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Positioning feet
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/positionsfuesse/02040.prj},{NB=02040-4151},{D1=13},{H=15},{L1=15},{L2=0},{E=14.4},{T=10},{SW=13},{GEW=0.0161},{EAN=4059495321448},{NDM=6.000},{TYP=1.000},{ST=0.00},{XA=0.000},{XB=0.000},{XC=0.000},{XD=0.000},{XE=1.000},{XF=2.000},{XG=12.000},{XH=12.000},{XI=0.000},{XJ=0.000},{XK=0.000},{BEST=02040-4151},{FORM=D},{AUSF=Planfläche, mit Innengewinde},{B=-},{G=M 6},{D=M 6},{ANZM=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
ⁿ/ₐ
G
thread
ⁿ/ₐ
D1
diameter
[mm]
H
height
[mm]
E
Side-to-side dimension
[mm]
T
depth
[mm]
SW
Width across flats
[mm]
ANZM
Tightening torque max.
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02040-108
02040-108
A
smooth face, with externa...
8
M 6
13
8
14.4
0
13
8,5
0.0119
Yes
84662080
4059495321288
31.12.2099
98% Warenverfügbarkeit. N...
02040-1104
02040-1104
A
smooth face, with externa...
10
M 6
13
10
14.4
0
13
8,5
0.0144
Yes
84662080
4059495321295
31.12.2099
98% Warenverfügbarkeit. N...
02040-1081
02040-1081
A
smooth face, with externa...
10
M 8
17
8
19.4
0
17
18
0.0175
Yes
84662080
4059495321301
31.12.2099
98% Warenverfügbarkeit. N...
02040-1101
02040-1101
A
smooth face, with externa...
10
M 8
17
10
19.4
0
17
18
0.0217
Yes
84662080
4059495011783
31.12.2099
98% Warenverfügbarkeit. N...
02040-1103
02040-1103
A
smooth face, with externa...
12
M 10
19
10
21.9
0
19
32
0.0286
Yes
84662080
4059495321318
31.12.2099
98% Warenverfügbarkeit. N...
02040-1152
02040-1152
A
smooth face, with externa...
12
M 10
19
15
21.9
0
19
32
0.0426
Yes
84662080
4059495321325
31.12.2099
98% Warenverfügbarkeit. N...
02040-110
02040-110
A
smooth face, with externa...
14
M 12
22
10
25.2
0
22
60
0.0425
Yes
84662080
4059495011776
31.12.2099
98% Warenverfügbarkeit. N...
02040-115
02040-115
A
smooth face, with externa...
14
M 12
22
15
25.2
0
22
60
0.0585
Yes
84662080
4059495011790
31.12.2099
98% Warenverfügbarkeit. N...
02040-1151
02040-1151
A
smooth face, with externa...
19
M 16
30
15
33.0
0
30
140
0.1128
Yes
84662080
4059495011806
31.12.2099
98% Warenverfügbarkeit. N...
02040-1201
02040-1201
A
smooth face, with externa...
19
M 16
30
20
33.0
0
30
140
0.1434
Yes
84662080
4059495011813
31.12.2099
98% Warenverfügbarkeit. N...
02040-208
02040-208
B
spherical surface, with e...
8
M 6
0
8
14.4
0
13
8,5
0.0098
Yes
84662080
4059495321332
31.12.2099
98% Warenverfügbarkeit. N...
02040-2104
02040-2104
B
spherical surface, with e...
10
M 6
0
10
14.4
0
13
8,5
0.0124
Yes
84662080
4059495321349
31.12.2099
98% Warenverfügbarkeit. N...
02040-2081
02040-2081
B
spherical surface, with e...
10
M 8
0
8
19.4
0
17
18
0.0169
Yes
84662080
4059495321356
31.12.2099
98% Warenverfügbarkeit. N...
02040-2101
02040-2101
B
spherical surface, with e...
10
M 8
0
10
19.4
0
17
18
0.0205
Yes
84662080
4059495011837
31.12.2099
98% Warenverfügbarkeit. N...
02040-2103
02040-2103
B
spherical surface, with e...
12
M 10
0
10
21.9
0
19
32
0.0272
Yes
84662080
4059495321363
31.12.2099
98% Warenverfügbarkeit. N...
02040-2152
02040-2152
B
spherical surface, with e...
12
M 10
0
15
21.9
0
19
32
0.0392
Yes
84662080
4059495321370
31.12.2099
98% Warenverfügbarkeit. N...
02040-210
02040-210
B
spherical surface, with e...
14
M 12
0
10
25.2
0
22
60
0.0397
Yes
84662080
4059495011820
31.12.2099
98% Warenverfügbarkeit. N...
02040-215
02040-215
B
spherical surface, with e...
14
M 12
0
15
25.2
0
22
60
0.0558
Yes
84662080
4059495011844
31.12.2099
98% Warenverfügbarkeit. N...
02040-2151
02040-2151
B
spherical surface, with e...
19
M 16
0
15
33.0
0
30
140
0.1057
Yes
84662080
4059495011851
31.12.2099
98% Warenverfügbarkeit. N...
02040-2201
02040-2201
B
spherical surface, with e...
19
M 16
0
20
33.0
0
30
140
0.1358
Yes
84662080
4059495011868
31.12.2099
98% Warenverfügbarkeit. N...
02040-308
02040-308
C
serrated surface, with ex...
8
M 6
13
8
14.4
0
13
8,5
0.0095
Yes
84662080
4059495321387
31.12.2099
98% Warenverfügbarkeit. N...
02040-3102
02040-3102
C
serrated surface, with ex...
10
M 6
13
10
14.4
0
13
8,5
0.0120
Yes
84662080
4059495321394
31.12.2099
98% Warenverfügbarkeit. N...
02040-3081
02040-3081
C
serrated surface, with ex...
10
M 8
17
8
19.4
0
17
18
0.0171
Yes
84662080
4059495321400
31.12.2099
98% Warenverfügbarkeit. N...
02040-3101
02040-3101
C
serrated surface, with ex...
10
M 8
17
10
19.4
0
17
18
0.0210
Yes
84662080
4059495011882
31.12.2099
98% Warenverfügbarkeit. N...
02040-3103
02040-3103
C
serrated surface, with ex...
12
M 10
19
10
21.9
0
19
32
0.0279
Yes
84662080
4059495321417
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성