Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02080 - Self-aligning pads swivel 12°
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Self-aligning pads
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/pendelauflagen/02080.prj},{NB=02080-120 (0)},{BEST=02080-120},{FORM=C},{AUSF=mit Außengewinde, Kugel abgeflacht, plan},{W=0},{D=M 20},{D1=20.0},{H=27},{H1=20},{KUGEL=24},{T=30},{BELASTUNG=90},{GEW=0.1726},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495013237},{NDM=20.000},{ST=2.50},{XA=16.40},{XB=3.20},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
H
height
[mm]
H1
height
[mm]
KUGEL
Ball Ø
[mm]
T
width across flats
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02080-106
02080-106
C
with external thread, fla...
M 6
6.7
13
7
10
13
10
0.0142
Yes
84662080
4059495013183
31.12.2099
98% Warenverfügbarkeit. N...
02080-108
02080-108
C
with external thread, fla...
M 8
6.7
13
8
10
13
10
0.0153
Yes
84662080
4059495013190
31.12.2099
98% Warenverfügbarkeit. N...
02080-110
02080-110
C
with external thread, fla...
M 10
10.0
18
10
16
19
25
0.0412
Yes
84662080
4059495013206
31.12.2099
98% Warenverfügbarkeit. N...
02080-112
02080-112
C
with external thread, fla...
M 12
10.0
18
12
16
19
25
0.0450
Yes
84662080
4059495013213
31.12.2099
98% Warenverfügbarkeit. N...
02080-116
02080-116
C
with external thread, fla...
M 16
20.0
27
16
24
30
90
0.1560
Yes
84662080
4059495013220
31.12.2099
98% Warenverfügbarkeit. N...
02080-120
02080-120
C
with external thread, fla...
M 20
20.0
27
20
24
30
90
0.1726
Yes
84662080
4059495013237
31.12.2099
98% Warenverfügbarkeit. N...
02080-306
02080-306
F
with external thread, fla...
M 6
6.7
13
7
10
13
10
0.0131
Yes
84662080
4059495013244
31.12.2099
98% Warenverfügbarkeit. N...
02080-308
02080-308
F
with external thread, fla...
M 8
6.7
13
8
10
13
10
0.0142
Yes
84662080
4059495013251
31.12.2099
98% Warenverfügbarkeit. N...
02080-310
02080-310
F
with external thread, fla...
M 10
10.0
18
10
16
19
25
0.0406
Yes
84662080
4059495013268
31.12.2099
98% Warenverfügbarkeit. N...
02080-312
02080-312
F
with external thread, fla...
M 12
10.0
18
12
16
19
25
0.0439
Yes
84662080
4059495013275
31.12.2099
98% Warenverfügbarkeit. N...
02080-316
02080-316
F
with external thread, fla...
M 16
20.0
27
16
24
30
90
0.1546
Yes
84662080
4059495013282
31.12.2099
98% Warenverfügbarkeit. N...
02080-320
02080-320
F
with external thread, fla...
M 20
20.0
27
20
24
30
90
0.1755
Yes
84662080
4059495013299
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성