Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01265 - Tombstone, grey cast iron, double-sided, with T-slots
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Angle Plate
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/aufspannwinkel/01265_12.prj},{NB=01265-314100125},{D2=25},{D3X=20},{D5X=16},{H=1250},{H1=55},{H3=18},{H4=23},{L=1000},{L1=350},{L2=800},{L3=400},{A1=200},{L4=200},{A2=800},{L5=500},{L6=400},{L7=165},{L8=600},{A3=600},{L11=25},{L9X=MIN},{L9=160},{L10=MIN},{TX=0.0},{T=14},{NL=0},{NL1=6},{ANZAHL=0},{N=0},{GEW=685.000},{VERS=5},{XX=11.0},{XA=23.0},{XB=23.0},{XC=32.0},{XD=22.0},{XE=21.5},{XF=0.6},{XG=MIN},{XH=MIN},{XI=125.0},{NDM=MIN},{ST=915.00},{NDM1=36.0},{ST1=60.00},{A4=320},{A5=290},{A6=50},{A7=365},{B1=40},{B2=270},{B3=280},{B4=60},{B5=90},{B6=40.000},{AGEW=14},{KDM=MIN},{KDM1=MIN},{XJ=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XK=MIN},{XL=MIN},{XM=MIN},{XN=MIN},{XO=MIN},{XP=MIN},{XQ=MIN},{XR=MIN},{XS=MIN},{XT=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D2
diameter
[mm]
D3
thread
[mm]
D4
thread
[mm]
D5
thread
[mm]
H
height
[mm]
H1
height
[mm]
H3
Hohe
[mm]
H4
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
L11
Length
[mm]
T
Slot width
[mm]
NL1
Reihen in Y-Richtung
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01265-314040050
01265-314040050
20
M16
M12
M16
500
50
18
23
400
150
320
300
200
200
150
55
0
25
14
3
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-314040065
01265-314040065
20
M16
M12
M16
650
50
18
23
400
150
320
300
200
200
150
55
0
25
14
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-314050060
01265-314050060
20
M16
M12
M16
600
50
18
23
500
200
400
200
0
250
200
75
0
25
14
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-314050075
01265-314050075
20
M16
M12
M16
750
50
18
23
500
200
400
200
0
250
200
75
0
25
14
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-314063070
01265-314063070
25
M16
M16
M16
700
50
18
23
630
250
500
400
0
315
200
100
0
25
14
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-314063085
01265-314063085
25
M16
M16
M16
850
50
18
23
630
250
500
400
0
315
200
100
0
25
14
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-314080080
01265-314080080
25
M16
M16
M16
800
50
18
23
800
300
640
600
400
400
300
135
0
25
14
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-314080100
01265-314080100
25
M16
M16
M16
1000
50
18
23
800
300
640
600
400
400
300
135
0
25
14
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-314100100
01265-314100100
25
M20
M20
M16
1000
55
18
23
1000
350
800
400
200
500
400
165
600
25
14
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-314100125
01265-314100125
25
M20
M20
M16
1250
55
18
23
1000
350
800
400
200
500
400
165
600
25
14
6
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318040050
01265-318040050
20
M16
M12
M16
500
50
18
30
400
150
320
300
200
200
150
55
0
25
18
3
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318040065
01265-318040065
20
M16
M12
M16
650
50
18
30
400
150
320
300
200
200
150
55
0
25
18
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318050060
01265-318050060
20
M16
M12
M16
600
50
18
30
500
200
400
200
0
250
200
75
0
25
18
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318050075
01265-318050075
20
M16
M12
M16
750
50
18
30
500
200
400
200
0
250
200
75
0
25
18
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318063070
01265-318063070
25
M16
M16
M16
700
50
18
30
630
250
500
400
0
315
200
100
0
25
18
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318063085
01265-318063085
25
M16
M16
M16
850
50
18
30
630
250
500
400
0
315
200
100
0
25
18
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318080080
01265-318080080
25
M16
M16
M16
800
50
18
30
800
300
640
600
400
400
300
135
0
25
18
4
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318080100
01265-318080100
25
M16
M16
M16
1000
50
18
30
800
300
640
600
400
400
300
135
0
25
18
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318100100
01265-318100100
25
M20
M20
M16
1000
55
18
30
1000
350
800
400
200
500
400
165
600
25
18
5
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01265-318100125
01265-318100125
25
M20
M20
M16
1250
55
18
30
1000
350
800
400
200
500
400
165
600
25
18
6
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성