Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
80850-30 - Energy chains, plastic inner height 35 mm, openable along inner radius
norelem
Electromechanics
80000 Connectors Connectors with cables Energy chains
Energy chains
Powered by
CAD모델 선택
{norelem/elektromechanik/gruppe_80000/energieketten/80850-30_asmtab.prj},{NB=80850-30-351030651},{BEST=80850-30-351030651},{ANSCH=80850-31-35103},{ZUGENT=80850-33-35103},{TREN=80850-32-35},{B=103},{B1=119.5},{H=35},{H1=50},{L=1040},{E=180},{M=310},{N=169.0},{R=65},{ANZ=20},{GEW=1.3000},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{EAN=4059495620671},{INFO=},{FILTER=NORELEM,},{PPATH=80850-30_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BEST
Order No.
ⁿ/ₐ
ANSCH
Anschlusselement
ⁿ/ₐ
ZUGENT
Zugentlastung
ⁿ/ₐ
TREN
Trennsteg
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
H
Hohe
[mm]
H1
Hohe
[mm]
L
Length
[mm]
E
Length
[mm]
M
Length
[mm]
N
diameter
[mm]
R
width
[mm]
ANZ
Anzahl Glieder
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
80850-30-350760651
80850-30-350760651
80850-31-35076
80850-33-35076
80850-32-35
76
92.5
35
50
1040
180
310
169.0
65
20
1.2500
Yes
84879000
4059495620640
31.12.2099
98% Warenverfügbarkeit. N...
80850-30-350761001
80850-30-350761001
80850-31-35076
80850-33-35076
80850-32-35
76
92.5
35
50
1040
250
420
204.0
100
20
1.2300
Yes
84879000
4059495620657
31.12.2099
98% Warenverfügbarkeit. N...
80850-30-350761501
80850-30-350761501
80850-31-35076
80850-33-35076
80850-32-35
76
92.5
35
50
1040
350
580
254.0
150
20
1.2200
Yes
84879000
4059495620664
31.12.2099
98% Warenverfügbarkeit. N...
80850-30-351030651
80850-30-351030651
80850-31-35103
80850-33-35103
80850-32-35
103
119.5
35
50
1040
180
310
169.0
65
20
1.3000
Yes
84879000
4059495620671
31.12.2099
98% Warenverfügbarkeit. N...
80850-30-351031001
80850-30-351031001
80850-31-35103
80850-33-35103
80850-32-35
103
119.5
35
50
1040
250
420
204.0
100
20
1.3400
Yes
84879000
4059495620688
31.12.2099
98% Warenverfügbarkeit. N...
80850-30-351031501
80850-30-351031501
80850-31-35103
80850-33-35103
80850-32-35
103
119.5
35
50
1040
350
580
254.0
150
20
1.3300
Yes
84879000
4059495620695
31.12.2099
98% Warenverfügbarkeit. N...
80850-30-351500651
80850-30-351500651
80850-31-35150
80850-33-35150
80850-32-35
150
166.5
35
50
1040
180
310
169.0
65
20
1.5100
Yes
84879000
4059495620701
31.12.2099
98% Warenverfügbarkeit. N...
80850-30-351501001
80850-30-351501001
80850-31-35150
80850-33-35150
80850-32-35
150
166.5
35
50
1040
250
420
204.0
100
20
1.4800
Yes
84879000
4059495620718
31.12.2099
98% Warenverfügbarkeit. N...
80850-30-351501501
80850-30-351501501
80850-31-35150
80850-33-35150
80850-32-35
150
166.5
35
50
1040
350
580
254.0
150
20
1.4800
Yes
84879000
4059495620725
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
80850-90 - Energy chains, plastic inner height 45 mm, openable from both si...
norelem
30.05.2024
80850-31 - Connecting element, plastic for energy chains, inner height 35 m...
norelem
30.05.2024
80850-20 - Energy chains, plastic inner height 25 mm, openable along inner ...
norelem
30.05.2024
80850-10 - Energy chains, plastic inner height 17 mm, openable along inner ...
norelem
30.05.2024
84100-13 - Cable glands, stainless steel or plastic, Hygienic DESIGN
norelem
26.06.2024
84100-10 - Cable glands stainless steel
norelem
30.05.2024
85000 - Stepper motor
norelem
30.05.2024
80850-11 - Connecting element, plastic for energy chains, inner height 17 m...
norelem
30.05.2024
82100-10 - Switched-mode power supplies for top-hat rail mounting
norelem
30.05.2024
83000-05 - Inductive proximity switches rectangular housing
norelem
30.05.2024
80850-21 - Connecting element, plastic for energy chains, inner height 25 m...
norelem
30.05.2024
81150 - Emergency stop button, fitted version Ø 16.2 mm flat pin connector
norelem
30.05.2024
81150-04 - Emergency stop button, fitted version Ø 22.3 mm flat pin connect...
norelem
30.05.2024
81150-08 - Emergency stop button, fitted version Ø 22.3 mm with contact blo...
norelem
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성