Foot Mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor NEW
Right angle shaft (H2 series)
R shaft
Powered by
CAD모델 선택
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor_new/right_angle_shaft_h2_series_new/gm_r_shaft_new/h2_new_r_l_asmtab.prj},{NB=H2L28R40-MM04TWJNJ4},{OS=28},{KEY=28},{KEY1=0},{GHL=145.0},{MFC=194.0},{TL=339.0},{VT=380/400/400/440 50/50/60/60(V/Hz)},{INFO=Infotext},{MCT=0.4kW},{B=Manual release 400V with Brake},{TBT=Lead wire type},{INFO1=Infotext},{CNSORDERNO=H2L28R40-MM04TWJNJ4},{MS=Standard},{MT=Gearmotor NEW},{TYPE=R type},{MODTYPE=Foot},{GH=HL28R2},{SPC=-},{M=T040},{FC=MD-T040J},{TI=Lead wires},{PPATH=../../../../../../../new_assemblys/new_h2/h2_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=RIGHT ANGLE SHAFT TYPE/LEG MOUNT},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT./CCC:S2 120min.},{TC=F},{IPR=IP40},{CUR=1.0/1.0/0.9/0.9 A},{RS=1390/1400/1680/1710 r/min},{PTB=},{SPSF=}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2L22R5-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
22
Lead wire type
H2L22R5-MM01TNNNN
H2L22R5-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
22
Lead wire type
H2L22R5-MM01TNNNB2
H2L22R5-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
22
Lead wire type
H2L22R5-MM01TNNNJ2
H2L22R5-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
22
Lead wire type
H2L22R5-MM01TWJNN
H2L22R5-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
22
Lead wire type
H2L22R5-MM01TWJNB4
H2L22R5-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
22
Lead wire type
H2L22R5-MM01TWJNJ4
H2L22R5-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/5
22
T-BOX
H2L22R5-MM01TNNTN
H2L22R5-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/5
22
T-BOX
H2L22R5-MM01TNNTB2
H2L22R5-MM01TNNTJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/5
22
T-BOX
H2L22R5-MM01TNNTJ2
H2L22R5-MM01TWNTN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/5
22
T-BOX
H2L22R5-MM01TWNTN
H2L22R5-MM01TWNTB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/5
22
T-BOX
H2L22R5-MM01TWNTB4
H2L22R5-MM01TWNTJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/5
22
T-BOX
H2L22R5-MM01TWNTJ4
H2L22R5-MM01TKNTN
220/380 60/60(V/Hz)
0.1kW
w/o Brake
1/5
22
T-BOX
H2L22R5-MM01TKNTN
H2L22R5-MM01TKNTB2
220/380 60/60(V/Hz)
0.1kW
200V with Brake
1/5
22
T-BOX
H2L22R5-MM01TKNTB2
H2L22R5-MM01TKNTB4
220/380 60/60(V/Hz)
0.1kW
400V with Brake
1/5
22
T-BOX
H2L22R5-MM01TKNTB4
H2L22R5-MM01TKNTJ2
220/380 60/60(V/Hz)
0.1kW
Manual release 200V with ...
1/5
22
T-BOX
H2L22R5-MM01TKNTJ2
H2L22R5-MM01TKNTJ4
220/380 60/60(V/Hz)
0.1kW
Manual release 400V with ...
1/5
22
T-BOX
H2L22R5-MM01TKNTJ4
H2L22R10-MM01TNNNN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
22
Lead wire type
H2L22R10-MM01TNNNN
H2L22R10-MM01TNNNB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
22
Lead wire type
H2L22R10-MM01TNNNB2
H2L22R10-MM01TNNNJ2
200/200/220 50/60/60(V/H...
0.1kW
Manual release 200V with ...
1/10
22
Lead wire type
H2L22R10-MM01TNNNJ2
H2L22R10-MM01TWJNN
380/400/400/440 50/50/60...
0.1kW
w/o Brake
1/10
22
Lead wire type
H2L22R10-MM01TWJNN
H2L22R10-MM01TWJNB4
380/400/400/440 50/50/60...
0.1kW
400V with Brake
1/10
22
Lead wire type
H2L22R10-MM01TWJNB4
H2L22R10-MM01TWJNJ4
380/400/400/440 50/50/60...
0.1kW
Manual release 400V with ...
1/10
22
Lead wire type
H2L22R10-MM01TWJNJ4
H2L22R10-MM01TNNTN
200/200/220 50/60/60(V/H...
0.1kW
w/o Brake
1/10
22
T-BOX
H2L22R10-MM01TNNTN
H2L22R10-MM01TNNTB2
200/200/220 50/60/60(V/H...
0.1kW
200V with Brake
1/10
22
T-BOX
H2L22R10-MM01TNNTB2
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성