LUDMS-LWP - Plastic Clamp Lever with Flat Washer for Slotted Hole - Double Arm Type
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Lever
LUDM / LUDF - Plastic Clamp Lever
Powered by
CAD모델 선택
{nbk/man_machine_elements/lever/ludm_ludf/ludms_lwp.prj},{NB=LUDMS-52-5-12-LWP20-BK},{W=52},{M=M5},{LM=12},{H=23.5},{H1=27},{H2=24.5},{S=1.5},{T=15.4},{D=14},{D1=10.0},{DW=20},{TW=2},{LW=2},{S1=4},{B=5.5},{NOT=18},{FMAX=72},{PMAX=2.70},{WEIGHT=23-28},{NDM=5},{C1=0.5},{L1=4.0},{L2=1.5},{L3=1},{R1=0.4},{R2=2.5},{R3=60.0},{R4=280},{L4=3.7},{L5=9.0},{L6=5.2},{R5=13},{R6=130},{L7=23.1},{L8=3.4},{SW=3},{COLOR=BK}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
W
Dimension W
[mm]
M
Thread
ⁿ/ₐ
LM
Length Of Thread
[mm]
H
Dimension H
[mm]
H1
Dimension H1
[mm]
H2
Dimension h
[mm]
S
Dimension s
[mm]
T
Dimension T
[mm]
D
Diameter D
[mm]
D1
Diameter d
[mm]
DW
Diameter Dw
[mm]
TW
Dimension tw
[mm]
LW
Length Lw
[mm]
S1
Dimension s1
[mm]
B
Length B
[mm]
LUDMS-52-5-12-LWP20-BK
LUDMS-52-5-12-LWP20-BK
52
M5
12
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-12-LWP20-BL
LUDMS-52-5-12-LWP20-BL
52
M5
12
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-12-LWP20-OR
LUDMS-52-5-12-LWP20-OR
52
M5
12
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-12-LWP20-SG
LUDMS-52-5-12-LWP20-SG
52
M5
12
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-12-LWP20-YW
LUDMS-52-5-12-LWP20-YW
52
M5
12
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-16-LWP20-BK
LUDMS-52-5-16-LWP20-BK
52
M5
16
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-16-LWP20-BL
LUDMS-52-5-16-LWP20-BL
52
M5
16
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-16-LWP20-OR
LUDMS-52-5-16-LWP20-OR
52
M5
16
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-16-LWP20-SG
LUDMS-52-5-16-LWP20-SG
52
M5
16
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-16-LWP20-YW
LUDMS-52-5-16-LWP20-YW
52
M5
16
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-20-LWP20-BK
LUDMS-52-5-20-LWP20-BK
52
M5
20
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-20-LWP20-BL
LUDMS-52-5-20-LWP20-BL
52
M5
20
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-20-LWP20-OR
LUDMS-52-5-20-LWP20-OR
52
M5
20
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-20-LWP20-SG
LUDMS-52-5-20-LWP20-SG
52
M5
20
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-20-LWP20-YW
LUDMS-52-5-20-LWP20-YW
52
M5
20
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-25-LWP20-BK
LUDMS-52-5-25-LWP20-BK
52
M5
25
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-25-LWP20-BL
LUDMS-52-5-25-LWP20-BL
52
M5
25
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-25-LWP20-OR
LUDMS-52-5-25-LWP20-OR
52
M5
25
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-25-LWP20-SG
LUDMS-52-5-25-LWP20-SG
52
M5
25
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-25-LWP20-YW
LUDMS-52-5-25-LWP20-YW
52
M5
25
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-32-LWP20-BK
LUDMS-52-5-32-LWP20-BK
52
M5
32
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-32-LWP20-BL
LUDMS-52-5-32-LWP20-BL
52
M5
32
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-32-LWP20-OR
LUDMS-52-5-32-LWP20-OR
52
M5
32
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-32-LWP20-SG
LUDMS-52-5-32-LWP20-SG
52
M5
32
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
LUDMS-52-5-32-LWP20-YW
LUDMS-52-5-32-LWP20-YW
52
M5
32
23.5
27
24.5
1.5
15.4
14
10.0
20
2
2
4
5.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MJT-C
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SNFXS - Hexalobular Socket Flat Head Machine Screw
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SNSL - Socket Head Cap Screw/SUS316L
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
KNM - Knurled Knob
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
B5
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SVFCS - Hexagon Socket Countersunk Head Screw with Ventilation Hole
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
0306-N - Adjustable Nut (NWO Style)
Brennan Industries
28.01.2021
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
LUDMS-LW - Plastic Clamp Lever with with Flat Washer - Double Arm Type
NBK (Nabeya Bi-tech Kaisha)
10.11.2021
MST-C / MSTS-C
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
LDCM - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SPE-C - Plastic Screw (PEEK / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SRGS - Fivelobe Socket Button Head Cap Screw with Pin
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SLHS - Socket Head Cap Screw (Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성