LHMS-W - Clamp Lever with Spring Washer - Flat Lever Type
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Lever
LHM-W / LHMS-W - Clamp Lever with Spring Washer - Flat Lever Type
Powered by
CAD모델 선택
{nbk/man_machine_elements/lever/lhm_w_lhms_w/lhms_w.prj},{NB=LHMS-5-12-W-BK},{CN=LHMS-5-12-W-BK},{M=M5},{NDM=5},{KDM=4.019},{LM=12},{R=45},{H=22.0},{H1=25.5},{H2=24.5},{S=4.0},{D=13.0},{D1=10.0},{DS=9.2},{TS=1.3},{DW=10},{TW=0.5},{S1=4},{NOT=18},{FMAX=60},{PMAX=3.9},{MASS=0},{L1=10.500},{L2=4.000},{L3=54.000},{L4=1.500},{L5=11.500},{L6=7.000},{XX=5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
LM
Length Of Thread
[mm]
R
Length
[mm]
H
Height H
[mm]
H1
Height H'
[mm]
H2
Height h
[mm]
S
Height s
[mm]
D
Diameter D
[mm]
D1
Diameter d
[mm]
DS
Dimension Ds
ⁿ/ₐ
TS
Dimension ts
ⁿ/ₐ
DW
Dimension Dw
ⁿ/ₐ
TW
Dimension tw
ⁿ/ₐ
S1
Dimension s1
ⁿ/ₐ
LHMS-5-12-W-BK
LHMS-5-12-W-BK
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-12-W-OR
LHMS-5-12-W-OR
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-12-W-RD
LHMS-5-12-W-RD
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-12-W-SG
LHMS-5-12-W-SG
M5
12
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-16-W-BK
LHMS-5-16-W-BK
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-16-W-OR
LHMS-5-16-W-OR
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-16-W-RD
LHMS-5-16-W-RD
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-16-W-SG
LHMS-5-16-W-SG
M5
16
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-20-W-BK
LHMS-5-20-W-BK
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-20-W-OR
LHMS-5-20-W-OR
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-20-W-RD
LHMS-5-20-W-RD
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-20-W-SG
LHMS-5-20-W-SG
M5
20
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-25-W-BK
LHMS-5-25-W-BK
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-25-W-OR
LHMS-5-25-W-OR
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-25-W-RD
LHMS-5-25-W-RD
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-25-W-SG
LHMS-5-25-W-SG
M5
25
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-32-W-BK
LHMS-5-32-W-BK
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-32-W-OR
LHMS-5-32-W-OR
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-32-W-RD
LHMS-5-32-W-RD
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-32-W-SG
LHMS-5-32-W-SG
M5
32
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-40-W-BK
LHMS-5-40-W-BK
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-40-W-OR
LHMS-5-40-W-OR
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-40-W-RD
LHMS-5-40-W-RD
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-40-W-SG
LHMS-5-40-W-SG
M5
40
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
LHMS-5-50-W-BK
LHMS-5-50-W-BK
M5
50
45
22.0
25.5
24.5
4.0
13.0
10.0
9.2
1.3
10
0.5
4
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MKR active pneumatic clamping (for round-shaft guides) - closed with pressu...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
LHM-LW - Clamp Lever with Flat Washer - Flat Lever Type
NBK (Nabeya Bi-tech Kaisha)
10.11.2021
SFT - Socket Head Cap Screw (Steel Type)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SAT - Adjust Bolt
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
LHMS-LW - Clamp Lever with Flat Washer - Flat Lever Type
NBK (Nabeya Bi-tech Kaisha)
10.11.2021
D - Offset Handwheel
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
MJT-CK
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SSC - Socket Head Cap Captive Screw
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SK - Super Knob
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SNSS - Socket Head Cap Screw (Inch Thread)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
PHKL adapting plate - for HKC/HKL
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
HAK - Aluminum Knurled Handwheel
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SNF-SD-TZB - Phillips Cross Recessed Flat Head Machine Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SSB/SSBS-B - Stopper Bolt
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성