LDM LW - Clamp Lever with Flat Washer
NBK (Nabeya Bi-tech Kaisha)
Machine elemnets
Lever
LDM-LW - Clamp Lever with Flat Washer
Powered by
CAD모델 선택
{nbk/man_machine_elements/lever/ldm_lw/ldm_lw.prj},{NB=LDM-8-12-LW25-SG},{CN=LDM-8-12-LW25-SG},{M=M8},{LM=12},{R=63},{H=45},{H1=49.0},{H2=31.0},{S=6.5},{D=17.5},{D1=13.5},{DW=25},{TW=3},{S1=6},{NOT=24},{FMAX=180},{PMAX=10.0},{MASS=91},{COLOR=Silver},{L1=11.500},{L2=5.500},{L3=76.000},{L4=1.500},{L5=16.000},{L6=10.500},{NDM=8.000},{KDM=6.466}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
LM
Length Of Thread
[mm]
R
dimension R
[mm]
H
dimension H
[mm]
H1
dimension H'
[mm]
H2
dimension h
[mm]
S
dimension s
[mm]
D
Diameter D
[mm]
D1
Diameter d
[mm]
DW
Diameter Dw
[mm]
TW
dimension tw
[mm]
S1
dimension s1
[mm]
NOT
No. of Teeth
ⁿ/ₐ
FMAX
Maximum load
[N]
PMAX
Largest tightening power
[kN]
COLOR
Color of lever
ⁿ/ₐ
LDM-5-12-LW20-BK
LDM-5-12-LW20-BK
M5
12
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Black
LDM-5-12-LW20-OR
LDM-5-12-LW20-OR
M5
12
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Orange
LDM-5-12-LW20-RD
LDM-5-12-LW20-RD
M5
12
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Red
LDM-5-12-LW20-SG
LDM-5-12-LW20-SG
M5
12
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Silver
LDM-5-16-LW20-BK
LDM-5-16-LW20-BK
M5
16
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Black
LDM-5-16-LW20-OR
LDM-5-16-LW20-OR
M5
16
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Orange
LDM-5-16-LW20-RD
LDM-5-16-LW20-RD
M5
16
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Red
LDM-5-16-LW20-SG
LDM-5-16-LW20-SG
M5
16
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Silver
LDM-5-20-LW20-BK
LDM-5-20-LW20-BK
M5
20
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Black
LDM-5-20-LW20-OR
LDM-5-20-LW20-OR
M5
20
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Orange
LDM-5-20-LW20-RD
LDM-5-20-LW20-RD
M5
20
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Red
LDM-5-20-LW20-SG
LDM-5-20-LW20-SG
M5
20
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Silver
LDM-5-25-LW20-BK
LDM-5-25-LW20-BK
M5
25
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Black
LDM-5-25-LW20-OR
LDM-5-25-LW20-OR
M5
25
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Orange
LDM-5-25-LW20-RD
LDM-5-25-LW20-RD
M5
25
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Red
LDM-5-25-LW20-SG
LDM-5-25-LW20-SG
M5
25
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Silver
LDM-5-32-LW20-BK
LDM-5-32-LW20-BK
M5
32
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Black
LDM-5-32-LW20-OR
LDM-5-32-LW20-OR
M5
32
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Orange
LDM-5-32-LW20-RD
LDM-5-32-LW20-RD
M5
32
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Red
LDM-5-32-LW20-SG
LDM-5-32-LW20-SG
M5
32
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Silver
LDM-5-40-LW20-BK
LDM-5-40-LW20-BK
M5
40
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Black
LDM-5-40-LW20-OR
LDM-5-40-LW20-OR
M5
40
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Orange
LDM-5-40-LW20-RD
LDM-5-40-LW20-RD
M5
40
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Red
LDM-5-40-LW20-SG
LDM-5-40-LW20-SG
M5
40
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Silver
LDM-5-50-LW20-BK
LDM-5-50-LW20-BK
M5
50
45
34
37.5
24.5
4.0
13.0
10.0
20
2
4
18
60
3.9
Black
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
LDM - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SNFS-SD - Phillips Cross Recessed Flat Head Machine Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
L-S,SS-S
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
KNM - Knurled Knob
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SNSS - Socket Head Cap Screw (Inch Thread)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
SK - Super Knob
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
A1
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
LDMS - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
LWBM - Clamping Lever with Cam - Fix Type
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
MKS passive pneumatic clamping with spring-loaded energy storage - opened w...
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
XBW
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
KDM - Dimple Knob
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성