SVSQS - Socket Head Cap Screw with Captive Washer and Ventilation Hole
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws with Ventilation Hole for Vacuum Equipment
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_with_v_hole_for_v_eq/svsqs.prj},{NB=SVSQS-M6-20},{CN=SVSQS-M6-20},{M=M6},{L=20},{D1=10.0},{D2=12.5},{L1=6.0},{B=5.0},{T=1.6},{TA=1.5},{DMAX=2.0},{MASS=6.9-15},{BX=3.000},{DS=4.6}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
T
Dimension t
[mm]
TA
Dimension T
[mm]
DMAX
Diameter d max.
[mm]
MASS
Mass
[g]
SVSQS-M3-5
SVSQS-M3-5
M3
5
5.5
7.0
3.0
2.5
0.5
0.7
1.2
0.9-1.4
SVSQS-M3-6
SVSQS-M3-6
M3
6
5.5
7.0
3.0
2.5
0.5
0.7
1.2
0.9-1.4
SVSQS-M3-8
SVSQS-M3-8
M3
8
5.5
7.0
3.0
2.5
0.5
0.7
1.2
0.9-1.4
SVSQS-M3-10
SVSQS-M3-10
M3
10
5.5
7.0
3.0
2.5
0.5
0.7
1.2
0.9-1.4
SVSQS-M3-12
SVSQS-M3-12
M3
12
5.5
7.0
3.0
2.5
0.5
0.7
1.2
0.9-1.4
SVSQS-M3-16
SVSQS-M3-16
M3
16
5.5
7.0
3.0
2.5
0.5
0.7
1.2
0.9-1.4
SVSQS-M4-6
SVSQS-M4-6
M4
6
7.0
9.0
4.0
3.0
0.8
1.0
1.5
2.1-4.7
SVSQS-M4-8
SVSQS-M4-8
M4
8
7.0
9.0
4.0
3.0
0.8
1.0
1.5
2.1-4.7
SVSQS-M4-10
SVSQS-M4-10
M4
10
7.0
9.0
4.0
3.0
0.8
1.0
1.5
2.1-4.7
SVSQS-M4-12
SVSQS-M4-12
M4
12
7.0
9.0
4.0
3.0
0.8
1.0
1.5
2.1-4.7
SVSQS-M4-16
SVSQS-M4-16
M4
16
7.0
9.0
4.0
3.0
0.8
1.0
1.5
2.1-4.7
SVSQS-M4-20
SVSQS-M4-20
M4
20
7.0
9.0
4.0
3.0
0.8
1.0
1.5
2.1-4.7
SVSQS-M4-25
SVSQS-M4-25
M4
25
7.0
9.0
4.0
3.0
0.8
1.0
1.5
2.1-4.7
SVSQS-M4-30
SVSQS-M4-30
M4
30
7.0
9.0
4.0
3.0
0.8
1.0
1.5
2.1-4.7
SVSQS-M4-35
SVSQS-M4-35
M4
35
7.0
9.0
4.0
3.0
0.8
1.0
1.5
2.1-4.7
SVSQS-M5-8
SVSQS-M5-8
M5
8
8.5
10.0
5.0
4.0
1.0
1.3
1.5
3.4-8
SVSQS-M5-10
SVSQS-M5-10
M5
10
8.5
10.0
5.0
4.0
1.0
1.3
1.5
3.4-8
SVSQS-M5-12
SVSQS-M5-12
M5
12
8.5
10.0
5.0
4.0
1.0
1.3
1.5
3.4-8
SVSQS-M5-16
SVSQS-M5-16
M5
16
8.5
10.0
5.0
4.0
1.0
1.3
1.5
3.4-8
SVSQS-M5-20
SVSQS-M5-20
M5
20
8.5
10.0
5.0
4.0
1.0
1.3
1.5
3.4-8
SVSQS-M5-25
SVSQS-M5-25
M5
25
8.5
10.0
5.0
4.0
1.0
1.3
1.5
3.4-8
SVSQS-M5-30
SVSQS-M5-30
M5
30
8.5
10.0
5.0
4.0
1.0
1.3
1.5
3.4-8
SVSQS-M5-35
SVSQS-M5-35
M5
35
8.5
10.0
5.0
4.0
1.0
1.3
1.5
3.4-8
SVSQS-M5-40
SVSQS-M5-40
M5
40
8.5
10.0
5.0
4.0
1.0
1.3
1.5
3.4-8
SVSQS-M6-10
SVSQS-M6-10
M6
10
10.0
12.5
6.0
5.0
1.6
1.5
2.0
6.9-15
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SVSS - Socket Head Cap Screw (with Ventilation Hole)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNFS-SD - Phillips Cross Recessed Flat Head Machine Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
XBW
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SCX-H - Ceramic Hexagon Head Bolt
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
A1
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
D - Offset Handwheel
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SLH - Socket Head Cap Screw (Low Head, Steel Type, Ferrosoferric Oxide Coat...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
LDM - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
HK Manuelle Klemmung - Clamping Elements for Linear Guideways
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
KNM - Knurled Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
A2
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
FSS/FST - Scale Sticker Vertical Type
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성