SVLS - Socket Head Cap Screw (with Ventilation Hole / Low Head)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws with Ventilation Hole for Vacuum Equipment
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_with_v_hole_for_v_eq/svls.prj},{NB=SVLS-M10-50},{CN=SVLS-M10-50},{M=M10},{L=50},{D1=16.0},{L1=6.0},{B=7.0},{T=4.5},{L2=26},{L2X=26},{DMAX=3.0},{MASS=29.8},{QPP=5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
T
Thickness T
[mm]
L2
Length L2
[mm]
DMAX
Diameter d max.
[mm]
MASS
Mass
[g]
SVLS-M3-6
SVLS-M3-6
M3
6
5.5
2.0
2.0
1.5
Full Thread
1.2
0.5
SVLS-M3-8
SVLS-M3-8
M3
8
5.5
2.0
2.0
1.5
Full Thread
1.2
0.6
SVLS-M3-10
SVLS-M3-10
M3
10
5.5
2.0
2.0
1.5
Full Thread
1.2
0.7
SVLS-M3-12
SVLS-M3-12
M3
12
5.5
2.0
2.0
1.5
Full Thread
1.2
0.8
SVLS-M3-16
SVLS-M3-16
M3
16
5.5
2.0
2.0
1.5
Full Thread
1.2
0.9
SVLS-M3-20
SVLS-M3-20
M3
20
5.5
2.0
2.0
1.5
12
1.2
1.1
SVLS-M4-6
SVLS-M4-6
M4
6
7.0
2.8
2.5
2.3
Full Thread
1.5
1.0
SVLS-M4-8
SVLS-M4-8
M4
8
7.0
2.8
2.5
2.3
Full Thread
1.5
1.2
SVLS-M4-10
SVLS-M4-10
M4
10
7.0
2.8
2.5
2.3
Full Thread
1.5
1.3
SVLS-M4-12
SVLS-M4-12
M4
12
7.0
2.8
2.5
2.3
Full Thread
1.5
1.5
SVLS-M4-16
SVLS-M4-16
M4
16
7.0
2.8
2.5
2.3
Full Thread
1.5
1.7
SVLS-M4-20
SVLS-M4-20
M4
20
7.0
2.8
2.5
2.3
Full Thread
1.5
2.1
SVLS-M4-25
SVLS-M4-25
M4
25
7.0
2.8
2.5
2.3
Full Thread
1.5
2.5
SVLS-M5-8
SVLS-M5-8
M5
8
8.5
3.5
3.0
2.7
Full Thread
1.5
2.0
SVLS-M5-10
SVLS-M5-10
M5
10
8.5
3.5
3.0
2.7
Full Thread
1.5
2.3
SVLS-M5-12
SVLS-M5-12
M5
12
8.5
3.5
3.0
2.7
Full Thread
1.5
2.5
SVLS-M5-16
SVLS-M5-16
M5
16
8.5
3.5
3.0
2.7
Full Thread
1.5
3.0
SVLS-M5-20
SVLS-M5-20
M5
20
8.5
3.5
3.0
2.7
Full Thread
1.5
3.5
SVLS-M5-25
SVLS-M5-25
M5
25
8.5
3.5
3.0
2.7
Full Thread
1.5
4.1
SVLS-M5-30
SVLS-M5-30
M5
30
8.5
3.5
3.0
2.7
16
1.5
4.7
SVLS-M5-35
SVLS-M5-35
M5
35
8.5
3.5
3.0
2.7
16
1.5
5.4
SVLS-M6-8
SVLS-M6-8
M6
8
10.0
4.0
4.0
3.0
Full Thread
2.0
2.8
SVLS-M6-10
SVLS-M6-10
M6
10
10.0
4.0
4.0
3.0
Full Thread
2.0
3.2
SVLS-M6-12
SVLS-M6-12
M6
12
10.0
4.0
4.0
3.0
Full Thread
2.0
3.5
SVLS-M6-16
SVLS-M6-16
M6
16
10.0
4.0
4.0
3.0
Full Thread
2.0
4.2
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SVSS - Socket Head Cap Screw (with Ventilation Hole)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SVSHS - Socket Head Cap Screw (with Ventilation Hole / Special Low Head)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
AH - Aluminum Flat Handwheel
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
KNM - Knurled Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
HK Manuelle Klemmung - Clamping Elements for Linear Guideways
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
A2
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SRBS - Hexalobular Socket Button Head Cap Screw with Pin
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNSS - Socket Head Cap Screw (Inch Thread)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SQW/SQWS - Spherical Washer
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
LDM - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
MKS passive pneumatic clamping with spring-loaded energy storage - opened w...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
FDM - Leveling Feet, Male Screw
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
FPP - Point Plate
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성