SSTS - Hexalobular Socket Head Cap Screw (Special Low Head / Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws with Low Head / Screws with Small head / Hexalobular Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_with_low_head/ssts.prj},{NB=SSTS-M4-10},{CN=SSTS-M4-10},{M=M4},{L=10},{D1=8},{L1=1.5},{FUWW=SKX-10},{HSN=No.10},{TMAX=1.50},{MT=2.0},{MASS=1.23}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
FUWW
For use with Wrench
ⁿ/ₐ
HSN
Hexalobular socket No.
ⁿ/ₐ
TMAX
t max.
[mm]
MT
Max.Torque
[N-m]
MASS
Mass
[g]
SSTS-M2-4
SSTS-M2-4
M2
4
4
1.2
SKX-5
No.5
0.90
0.5
0.20
SSTS-M2-5
SSTS-M2-5
M2
5
4
1.2
SKX-5
No.5
0.90
0.5
0.23
SSTS-M2-6
SSTS-M2-6
M2
6
4
1.2
SKX-5
No.5
0.90
0.5
0.25
SSTS-M2-8
SSTS-M2-8
M2
8
4
1.2
SKX-5
No.5
0.90
0.5
0.30
SSTS-M2.5-4
SSTS-M2.5-4
M2.5
4
5
1.3
SKX-6
No.6
1.00
0.8
0.30
SSTS-M2.5-5
SSTS-M2.5-5
M2.5
5
5
1.3
SKX-6
No.6
1.00
0.8
0.33
SSTS-M2.5-6
SSTS-M2.5-6
M2.5
6
5
1.3
SKX-6
No.6
1.00
0.8
0.35
SSTS-M2.5-8
SSTS-M2.5-8
M2.5
8
5
1.3
SKX-6
No.6
1.00
0.8
0.40
SSTS-M3-5
SSTS-M3-5
M3
5
6
1.3
SKX-8
No.8
1.10
1.0
0.40
SSTS-M3-6
SSTS-M3-6
M3
6
6
1.3
SKX-8
No.8
1.10
1.0
0.44
SSTS-M3-8
SSTS-M3-8
M3
8
6
1.3
SKX-8
No.8
1.10
1.0
0.52
SSTS-M3-10
SSTS-M3-10
M3
10
6
1.3
SKX-8
No.8
1.10
1.0
0.60
SSTS-M4-6
SSTS-M4-6
M4
6
8
1.5
SKX-10
No.10
1.50
2.0
0.90
SSTS-M4-8
SSTS-M4-8
M4
8
8
1.5
SKX-10
No.10
1.50
2.0
1.07
SSTS-M4-10
SSTS-M4-10
M4
10
8
1.5
SKX-10
No.10
1.50
2.0
1.23
SSTS-M4-12
SSTS-M4-12
M4
12
8
1.5
SKX-10
No.10
1.50
2.0
1.40
SSTS-M5-6
SSTS-M5-6
M5
6
9
1.5
SKX-15
No.15
1.80
5.0
1.10
SSTS-M5-8
SSTS-M5-8
M5
8
9
1.5
SKX-15
No.15
1.80
5.0
1.36
SSTS-M5-10
SSTS-M5-10
M5
10
9
1.5
SKX-15
No.15
1.80
5.0
1.62
SSTS-M5-12
SSTS-M5-12
M5
12
9
1.5
SKX-15
No.15
1.80
5.0
1.88
SSTS-M5-16
SSTS-M5-16
M5
16
9
1.5
SKX-15
No.15
1.80
5.0
2.40
SSTS-M6-8
SSTS-M6-8
M6
8
10
1.5
SKX-20
No.20
2.10
5.0
1.90
SSTS-M6-10
SSTS-M6-10
M6
10
10
1.5
SKX-20
No.20
2.10
5.0
2.23
SSTS-M6-12
SSTS-M6-12
M6
12
10
1.5
SKX-20
No.20
2.10
5.0
2.57
SSTS-M6-16
SSTS-M6-16
M6
16
10
1.5
SKX-20
No.20
2.10
5.0
3.23
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SETS - Hexalobular Socket Head Cap Screw (Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
LDM - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
D - Offset Handwheel
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
FCTA-C / FCTS-C - Clamping Type
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
SPB-3
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
SLTS - Hexalobular Socket Head Cap Screw (Low Head)
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
SRBS - Hexalobular Socket Button Head Cap Screw with Pin
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
B3
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
SSH - Socket Head Cap Screw (Special Low Head, Steel Type, Ferrosoferric Ox...
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
SNS-EL - Socket Head Cap Screw, Electrolysis-less Nickel Plating
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
A1
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
KNM - Knurled Knob
NBK (Nabeya Bi-tech Kaisha)
24.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성