SLH-TZB - Socket Head Cap Screw (Low Head, Steel Type, Trivalent Chromate Treatment)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws with Low Head / Screws with Small head / Hexalobular Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_with_low_head/slh_tzb.prj},{NB=SLH-M5-10-TZB},{CN=SLH-M5-10-TZB},{M=M5},{L=10},{D1=8.5},{L1=3.5},{B=3.0},{T=2.7},{L2=all thread},{MT=4},{MASS=2.49},{LX=10}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
T
Length t
[mm]
L2
Length L2
[mm]
MT
Max.Torque
[N-m]
MASS
Mass
[g]
SLH-M2-5-TZB
SLH-M2-5-TZB
M2
5
3.8
1.3
1.3
0.7
Full Thread
0.4
0.2
SLH-M2-6-TZB
SLH-M2-6-TZB
M2
6
3.8
1.3
1.3
0.7
Full Thread
0.4
0.25
SLH-M2-8-TZB
SLH-M2-8-TZB
M2
8
3.8
1.3
1.3
0.7
Full Thread
0.4
0.3
SLH-M2-10-TZB
SLH-M2-10-TZB
M2
10
3.8
1.3
1.3
0.7
Full Thread
0.4
0.35
SLH-M2-12-TZB
SLH-M2-12-TZB
M2
12
3.8
1.3
1.3
0.7
Full Thread
0.4
0.4
SLH-M2.5-5-TZB
SLH-M2.5-5-TZB
M2.5
5
4.5
1.6
1.5
1.0
Full Thread
0.5
0.4
SLH-M2.5-6-TZB
SLH-M2.5-6-TZB
M2.5
6
4.5
1.6
1.5
1.0
Full Thread
0.5
0.45
SLH-M2.5-8-TZB
SLH-M2.5-8-TZB
M2.5
8
4.5
1.6
1.5
1.0
Full Thread
0.5
0.5
SLH-M2.5-10-TZB
SLH-M2.5-10-TZB
M2.5
10
4.5
1.6
1.5
1.0
Full Thread
0.5
0.6
SLH-M2.5-12-TZB
SLH-M2.5-12-TZB
M2.5
12
4.5
1.6
1.5
1.0
Full Thread
0.5
0.7
SLH-M3-6-TZB
SLH-M3-6-TZB
M3
6
5.5
2.0
2.0
1.5
Full Thread
1
0.50
SLH-M3-8-TZB
SLH-M3-8-TZB
M3
8
5.5
2.0
2.0
1.5
Full Thread
1
0.60
SLH-M3-10-TZB
SLH-M3-10-TZB
M3
10
5.5
2.0
2.0
1.5
Full Thread
1
0.70
SLH-M3-12-TZB
SLH-M3-12-TZB
M3
12
5.5
2.0
2.0
1.5
Full Thread
1
0.80
SLH-M4-8-TZB
SLH-M4-8-TZB
M4
8
7.0
2.8
2.5
2.3
Full Thread
2
1.30
SLH-M4-10-TZB
SLH-M4-10-TZB
M4
10
7.0
2.8
2.5
2.3
Full Thread
2
1.49
SLH-M4-12-TZB
SLH-M4-12-TZB
M4
12
7.0
2.8
2.5
2.3
Full Thread
2
1.68
SLH-M4-16-TZB
SLH-M4-16-TZB
M4
16
7.0
2.8
2.5
2.3
Full Thread
2
2.06
SLH-M4-20-TZB
SLH-M4-20-TZB
M4
20
7.0
2.8
2.5
2.3
Full Thread
2
2.45
SLH-M4-25-TZB
SLH-M4-25-TZB
M4
25
7.0
2.8
2.5
2.3
Full Thread
2
2.92
SLH-M4-30-TZB
SLH-M4-30-TZB
M4
30
7.0
2.8
2.5
2.3
14
2
3.40
SLH-M5-8-TZB
SLH-M5-8-TZB
M5
8
8.5
3.5
3.0
2.7
Full Thread
4
2.20
SLH-M5-10-TZB
SLH-M5-10-TZB
M5
10
8.5
3.5
3.0
2.7
Full Thread
4
2.49
SLH-M5-12-TZB
SLH-M5-12-TZB
M5
12
8.5
3.5
3.0
2.7
Full Thread
4
2.78
SLH-M5-16-TZB
SLH-M5-16-TZB
M5
16
8.5
3.5
3.0
2.7
Full Thread
4
3.36
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
LDM - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS-EL-ALK - Socket Head Cap Screw (Special Low Head/with Nylon Patch)
NBK (Nabeya Bi-tech Kaisha)
17.10.2022
KNM - Knurled Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
D - Offset Handwheel
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSH - Socket Head Cap Screw (Special Low Head, Steel Type, Ferrosoferric Ox...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
KSM - Seven Lobe Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
MJT-C
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
HK Manuelle Klemmung - Clamping Elements for Linear Guideways
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
MKS passive pneumatic clamping with spring-loaded energy storage - opened w...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
FPMS - Leveling Feet without Rubber Disk
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNFS-SD - Phillips Cross Recessed Flat Head Machine Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SLH - Socket Head Cap Screw (Low Head, Steel Type, Ferrosoferric Oxide Coat...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성