SLH-SD-EL - Socket Head Cap Screw/Low & Small Head
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws with Low Head / Screws with Small head / Hexalobular Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_with_low_head/slh_sd_el.prj},{NB=SLH-M6-8-SD-EL},{CN=SLH-M6-8-SD-EL},{M=M6},{L=8},{D1=8.5},{L1=3.5},{B=4.0},{L2=full thread},{L2X=8},{T=2.5},{MASS=2.4-6.4}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
L2
Length L2
[mm]
T
Length t
[mm]
MASS
Mass
[g]
SLH-M3-6-SD-EL
SLH-M3-6-SD-EL
M3
6
4.5
2.0
2.0
Full Thread
1.5
0.4-0.65
SLH-M3-8-SD-EL
SLH-M3-8-SD-EL
M3
8
4.5
2.0
2.0
Full Thread
1.5
0.4-0.65
SLH-M3-10-SD-EL
SLH-M3-10-SD-EL
M3
10
4.5
2.0
2.0
Full Thread
1.5
0.4-0.65
SLH-M3-12-SD-EL
SLH-M3-12-SD-EL
M3
12
4.5
2.0
2.0
Full Thread
1.5
0.4-0.65
SLH-M4-6-SD-EL
SLH-M4-6-SD-EL
M4
6
5.5
2.8
2.5
Full Thread
2.3
0.82-2.5
SLH-M4-8-SD-EL
SLH-M4-8-SD-EL
M4
8
5.5
2.8
2.5
Full Thread
2.3
0.82-2.5
SLH-M4-10-SD-EL
SLH-M4-10-SD-EL
M4
10
5.5
2.8
2.5
Full Thread
2.3
0.82-2.5
SLH-M4-12-SD-EL
SLH-M4-12-SD-EL
M4
12
5.5
2.8
2.5
Full Thread
2.3
0.82-2.5
SLH-M4-16-SD-EL
SLH-M4-16-SD-EL
M4
16
5.5
2.8
2.5
Full Thread
2.3
0.82-2.5
SLH-M4-20-SD-EL
SLH-M4-20-SD-EL
M4
20
5.5
2.8
2.5
Full Thread
2.3
0.82-2.5
SLH-M4-25-SD-EL
SLH-M4-25-SD-EL
M4
25
5.5
2.8
2.5
Full Thread
2.3
0.82-2.5
SLH-M5-8-SD-EL
SLH-M5-8-SD-EL
M5
8
7.0
3.0
3.0
Full Thread
2.2
1.3-3.6
SLH-M5-10-SD-EL
SLH-M5-10-SD-EL
M5
10
7.0
3.0
3.0
Full Thread
2.2
1.3-3.6
SLH-M5-12-SD-EL
SLH-M5-12-SD-EL
M5
12
7.0
3.0
3.0
Full Thread
2.2
1.3-3.6
SLH-M5-16-SD-EL
SLH-M5-16-SD-EL
M5
16
7.0
3.0
3.0
Full Thread
2.2
1.3-3.6
SLH-M5-20-SD-EL
SLH-M5-20-SD-EL
M5
20
7.0
3.0
3.0
Full Thread
2.2
1.3-3.6
SLH-M5-25-SD-EL
SLH-M5-25-SD-EL
M5
25
7.0
3.0
3.0
Full Thread
2.2
1.3-3.6
SLH-M6-8-SD-EL
SLH-M6-8-SD-EL
M6
8
8.5
3.5
4.0
Full Thread
2.5
2.4-6.4
SLH-M6-10-SD-EL
SLH-M6-10-SD-EL
M6
10
8.5
3.5
4.0
Full Thread
2.5
2.4-6.4
SLH-M6-12-SD-EL
SLH-M6-12-SD-EL
M6
12
8.5
3.5
4.0
Full Thread
2.5
2.4-6.4
SLH-M6-16-SD-EL
SLH-M6-16-SD-EL
M6
16
8.5
3.5
4.0
Full Thread
2.5
2.4-6.4
SLH-M6-20-SD-EL
SLH-M6-20-SD-EL
M6
20
8.5
3.5
4.0
Full Thread
2.5
2.4-6.4
SLH-M6-25-SD-EL
SLH-M6-25-SD-EL
M6
25
8.5
3.5
4.0
Full Thread
2.5
2.4-6.4
SLH-M6-30-SD-EL
SLH-M6-30-SD-EL
M6
30
8.5
3.5
4.0
18
2.5
2.4-6.4
SLH-M8-10-SD-EL
SLH-M8-10-SD-EL
M8
10
11.0
4.5
5.0
Full Thread
3.3
5.7-14
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SLHS - Socket Head Cap Screw (Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNS-SD-EL - Socket Head Cap Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNSS-SD - Socket Head Cap Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSH-SD-EL - Socket Head Cap Screw/Special Low & Small Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNFS-SD - Phillips Cross Recessed Flat Head Machine Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
LDM - Clamp Lever
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
XBW
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
MBA
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SLH - Socket Head Cap Screw (Low Head, Steel Type, Ferrosoferric Oxide Coat...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNS-EL - Socket Head Cap Screw, Electrolysis-less Nickel Plating
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SLHS-SD - Socket Head Cap Screw/Low & Small Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SK - Super Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SLH-TZB - Socket Head Cap Screw (Low Head, Steel Type, Trivalent Chromate T...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성