SPFS - Perfect Stainless Steel Socket Head Cap Screw
NBK (Nabeya Bi-tech Kaisha)
Special screws
Screws Made with Special Materials
Powered by
CAD모델 선택
{nbk/e_nedzi_com/screws_made_with_sp_mat/spfs.prj},{NB=SPFS-M6-12},{CN=SPFS-M6-12},{M=M6},{CHEMF=0.6},{L=12},{LXX=12},{D1=10.0},{L1=6},{B=5.0},{L2=All Thread},{MASS=4.8},{QPP=20}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
L2
Length L2
[mm]
MASS
Mass
[g]
SPFS-M3-5
SPFS-M3-5
M3
5
5.5
3
2.5
Full Thread
0.7
SPFS-M3-6
SPFS-M3-6
M3
6
5.5
3
2.5
Full Thread
0.8
SPFS-M3-8
SPFS-M3-8
M3
8
5.5
3
2.5
Full Thread
0.9
SPFS-M3-10
SPFS-M3-10
M3
10
5.5
3
2.5
Full Thread
1.0
SPFS-M3-12
SPFS-M3-12
M3
12
5.5
3
2.5
Full Thread
1.1
SPFS-M3-16
SPFS-M3-16
M3
16
5.5
3
2.5
Full Thread
1.3
SPFS-M3-20
SPFS-M3-20
M3
20
5.5
3
2.5
Full Thread
1.4
SPFS-M4-6
SPFS-M4-6
M4
6
7.0
4
3.0
Full Thread
1.5
SPFS-M4-8
SPFS-M4-8
M4
8
7.0
4
3.0
Full Thread
1.6
SPFS-M4-10
SPFS-M4-10
M4
10
7.0
4
3.0
Full Thread
1.8
SPFS-M4-12
SPFS-M4-12
M4
12
7.0
4
3.0
Full Thread
2.0
SPFS-M4-16
SPFS-M4-16
M4
16
7.0
4
3.0
Full Thread
2.6
SPFS-M4-20
SPFS-M4-20
M4
20
7.0
4
3.0
Full Thread
2.8
SPFS-M4-25
SPFS-M4-25
M4
25
7.0
4
3.0
Full Thread
3.2
SPFS-M5-8
SPFS-M5-8
M5
8
8.5
5
4.0
Full Thread
2.9
SPFS-M5-10
SPFS-M5-10
M5
10
8.5
5
4.0
Full Thread
3.1
SPFS-M5-12
SPFS-M5-12
M5
12
8.5
5
4.0
Full Thread
3.4
SPFS-M5-16
SPFS-M5-16
M5
16
8.5
5
4.0
Full Thread
3.8
SPFS-M5-20
SPFS-M5-20
M5
20
8.5
5
4.0
Full Thread
4.2
SPFS-M5-25
SPFS-M5-25
M5
25
8.5
5
4.0
Full Thread
4.7
SPFS-M5-30
SPFS-M5-30
M5
30
8.5
5
4.0
Full Thread
5.2
SPFS-M6-10
SPFS-M6-10
M6
10
10.0
6
5.0
Full Thread
4.4
SPFS-M6-12
SPFS-M6-12
M6
12
10.0
6
5.0
Full Thread
4.8
SPFS-M6-15
SPFS-M6-15
M6
15
10.0
6
5.0
Full Thread
5.4
SPFS-M6-20
SPFS-M6-20
M6
20
10.0
6
5.0
Full Thread
6.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPDC-H - Plastic Screw (VESPEL SCP-5000 / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
CQ2_Bolt - Mounting Bolt
SMC Corporation
17.06.2024
SNSIV - Super invar socket head cap screw
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-C - Plastic Screw (PEEK / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSTS - Hexalobular Socket Head Cap Screw (Special Low Head / Stainless Stee...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-C-FT - Plastic Screw (PEEK / Socket Head Cap Screw, Full Thread)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPA-P - Plastic Screw (RENY / Cross Recessed Pan Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SKSC - Special Screwdriver for Tamper Resistance Screws
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPS-C - Plastic Screw (PPS / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPI-N - Plastic Screw (AURUM / Hexagon Nut)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPDC-C - Plastic Screw (VESPEL SCP-5000 / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNCPS - Socket Head Cap Screw for Cover Cap
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SCX-H - Ceramic Hexagon Head Bolt
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성