SPFA-C - Plastic Screw (PFA / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Plastic Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/plastic_screws/spfa_c.prj},{NB=SPFA-M5-30-C},{CN=SPFA-M5-30-C},{M=M5},{L=30},{D1=8.5},{L1=5},{B=4},{TRL=175},{TRT=0.21},{MASS=1.53},{Q=10},{LX=2.400}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
TRL
Tension Rupture Load*
[N]
TRT
Torsion Rupture Torque*
[N-m]
MASS
Mass
[g]
SPFA-M4-10-C
SPFA-M4-10-C
M4
10
7.0
4
3
106
0.04
0.44
SPFA-M4-12-C
SPFA-M4-12-C
M4
12
7.0
4
3
106
0.04
0.51
SPFA-M4-15-C
SPFA-M4-15-C
M4
15
7.0
4
3
106
0.04
0.58
SPFA-M4-20-C
SPFA-M4-20-C
M4
20
7.0
4
3
106
0.04
0.69
SPFA-M4-25-C
SPFA-M4-25-C
M4
25
7.0
4
3
106
0.04
0.8
SPFA-M4-30-C
SPFA-M4-30-C
M4
30
7.0
4
3
106
0.04
0.91
SPFA-M5-10-C
SPFA-M5-10-C
M5
10
8.5
5
4
175
0.21
0.74
SPFA-M5-12-C
SPFA-M5-12-C
M5
12
8.5
5
4
175
0.21
0.86
SPFA-M5-15-C
SPFA-M5-15-C
M5
15
8.5
5
4
175
0.21
0.99
SPFA-M5-20-C
SPFA-M5-20-C
M5
20
8.5
5
4
175
0.21
1.17
SPFA-M5-25-C
SPFA-M5-25-C
M5
25
8.5
5
4
175
0.21
1.35
SPFA-M5-30-C
SPFA-M5-30-C
M5
30
8.5
5
4
175
0.21
1.53
SPFA-M6-10-C
SPFA-M6-10-C
M6
10
10.0
6
5
261
0.35
1.04
SPFA-M6-12-C
SPFA-M6-12-C
M6
12
10.0
6
5
261
0.35
1.22
SPFA-M6-15-C
SPFA-M6-15-C
M6
15
10.0
6
5
261
0.35
1.4
SPFA-M6-20-C
SPFA-M6-20-C
M6
20
10.0
6
5
261
0.35
1.68
SPFA-M6-25-C
SPFA-M6-25-C
M6
25
10.0
6
5
261
0.35
1.95
SPFA-M6-30-C
SPFA-M6-30-C
M6
30
10.0
6
5
261
0.35
2.22
SPFA-M8-10-C
SPFA-M8-10-C
M8
10
13.0
8
6
482
0.85
2.29
SPFA-M8-12-C
SPFA-M8-12-C
M8
12
13.0
8
6
482
0.85
2.6
SPFA-M8-15-C
SPFA-M8-15-C
M8
15
13.0
8
6
482
0.85
2.91
SPFA-M8-20-C
SPFA-M8-20-C
M8
20
13.0
8
6
482
0.85
3.36
SPFA-M8-25-C
SPFA-M8-25-C
M8
25
13.0
8
6
482
0.85
3.81
SPFA-M8-30-C
SPFA-M8-30-C
M8
30
13.0
8
6
482
0.85
4.26
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SPEC-C - Plastic Screw Conductive PEEK / Socket Head Cap Screw
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPC-H - Plastic Screw (PC / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPV-H - Plastic Screw (PVDF / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPFA-N - Plastic Screw (PFA / Hexagon Nut)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPFA-H - Plastic Screw (PFA / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPA-LH - Plastic Screw RENY / Hexalobular Socket Head Cap Screw / Low Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
PVFS - Miniature Ball Plunger with Ventilation Hole
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPA-F - Plastic Screw (RENY / Cross Recessed Flat Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-SH - Plastic Screw PEEK / Hexalobular Socket Head Cap Screw / Special L...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SFB - Socket Button Head Cap Screw with Flange (Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPA-W - Plastic Screw (RENY / Washer)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPS-C - Plastic Screw (PPS / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SNSS-SD - Socket Head Cap Screw/Small Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성