SPE-C-FT - Plastic Screw (PEEK / Socket Head Cap Screw, Full Thread)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Plastic Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/plastic_screws/spe_c_ft.prj},{NB=SPE-M5-70-C-FT},{CN=SPE-M5-70-C-FT},{M=M5},{L=70},{D1=8.5},{L1=5},{B=4.0},{TRL=1230},{TRT=1.28},{MASS=1.89},{LX=2.400},{Q=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
B
Width B
[mm]
TRL
Tension Rupture Load*
[N]
TRT
Torsion Rupture Torque*
[N-m]
MASS
Mass
[g]
SPE-M3-30-C-FT
SPE-M3-30-C-FT
M3
30
5.5
3
2.5
430
0.3
0.32
SPE-M3-40-C-FT
SPE-M3-40-C-FT
M3
40
5.5
3
2.5
430
0.3
0.4
SPE-M3-50-C-FT
SPE-M3-50-C-FT
M3
50
5.5
3
2.5
430
0.3
0.5
SPE-M4-40-C-FT
SPE-M4-40-C-FT
M4
40
7.0
4
3.0
765
0.64
0.7
SPE-M4-50-C-FT
SPE-M4-50-C-FT
M4
50
7.0
4
3.0
765
0.64
0.83
SPE-M4-60-C-FT
SPE-M4-60-C-FT
M4
60
7.0
4
3.0
765
0.64
0.96
SPE-M4-70-C-FT
SPE-M4-70-C-FT
M4
70
7.0
4
3.0
765
0.64
1.09
SPE-M4-80-C-FT
SPE-M4-80-C-FT
M4
80
7.0
4
3.0
765
0.64
1.22
SPE-M4-90-C-FT
SPE-M4-90-C-FT
M4
90
7.0
4
3.0
765
0.64
1.35
SPE-M4-100-C-FT
SPE-M4-100-C-FT
M4
100
7.0
4
3.0
765
0.64
1.49
SPE-M5-40-C-FT
SPE-M5-40-C-FT
M5
40
8.5
5
4.0
1230
1.28
1.22
SPE-M5-50-C-FT
SPE-M5-50-C-FT
M5
50
8.5
5
4.0
1230
1.28
1.44
SPE-M5-60-C-FT
SPE-M5-60-C-FT
M5
60
8.5
5
4.0
1230
1.28
1.66
SPE-M5-70-C-FT
SPE-M5-70-C-FT
M5
70
8.5
5
4.0
1230
1.28
1.89
SPE-M5-80-C-FT
SPE-M5-80-C-FT
M5
80
8.5
5
4.0
1230
1.28
2.12
SPE-M5-90-C-FT
SPE-M5-90-C-FT
M5
90
8.5
5
4.0
1230
1.28
2.35
SPE-M5-100-C-FT
SPE-M5-100-C-FT
M5
100
8.5
5
4.0
1230
1.28
2.58
SPE-M6-50-C-FT
SPE-M6-50-C-FT
M6
50
10.0
6
5.0
1670
2.26
2.1
SPE-M6-60-C-FT
SPE-M6-60-C-FT
M6
60
10.0
6
5.0
1670
2.26
2.4
SPE-M6-70-C-FT
SPE-M6-70-C-FT
M6
70
10.0
6
5.0
1670
2.26
2.7
SPE-M6-80-C-FT
SPE-M6-80-C-FT
M6
80
10.0
6
5.0
1670
2.26
3
SPE-M6-90-C-FT
SPE-M6-90-C-FT
M6
90
10.0
6
5.0
1670
2.26
3.3
SPE-M6-100-C-FT
SPE-M6-100-C-FT
M6
100
10.0
6
5.0
1670
2.26
3.7
SPE-M8-50-C-FT
SPE-M8-50-C-FT
M8
50
13.0
8
6.0
3090
5.98
4.05
SPE-M8-60-C-FT
SPE-M8-60-C-FT
M8
60
13.0
8
6.0
3090
5.98
4.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SNZS - Pan Head Machine Screw for Precision Instruments
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
MOS
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-N - Plastic Screw (PEEK / Hexagon Nut)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
KNM - Knurled Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-C - Plastic Screw (PEEK / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-W - Plastic Screw (PEEK / Washer)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
DFS/DFSN-AF - (For Wall, Aluminum frame)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SLTS - Hexalobular Socket Head Cap Screw (Low Head)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SVPS - Phillips Cross Recessed Pan Head Machine Screw (with Ventilation Hol...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
XSTS/XWSS
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-H - Plastic Screw (PEEK / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPS-P - Plastic Screw (PPS / Cross Recessed Pan Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-T - Plastic Screw (PEEK / Hexagon Socket Set Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성