SPDC-H - Plastic Screw (VESPEL SCP-5000 / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
Special screws
Plastic Screws
Powered by
CAD모델 선택
{nbk/e_nedzi_com/plastic_screws/spdc_h.prj},{NB=SPDC-M5-16-H},{CN=SPDC-M5-16-H},{M=M5},{L=16},{B=8.0},{L1=3.5},{TRT=0.98},{MASS=0.61},{LX=2.400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
B
Width B
[mm]
L1
Length L1
[mm]
TRT
Torsion Rupture Torque*
[N-m]
MASS
Mass
[g]
SPDC-M3-6-H
SPDC-M3-6-H
M3
6
5.5
2.0
0.21
0.1
SPDC-M3-8-H
SPDC-M3-8-H
M3
8
5.5
2.0
0.21
0.12
SPDC-M3-10-H
SPDC-M3-10-H
M3
10
5.5
2.0
0.21
0.15
SPDC-M3-12-H
SPDC-M3-12-H
M3
12
5.5
2.0
0.21
0.17
SPDC-M3-16-H
SPDC-M3-16-H
M3
16
5.5
2.0
0.21
0.19
SPDC-M4-6-H
SPDC-M4-6-H
M4
6
7.0
2.8
0.47
0.23
SPDC-M4-8-H
SPDC-M4-8-H
M4
8
7.0
2.8
0.47
0.25
SPDC-M4-10-H
SPDC-M4-10-H
M4
10
7.0
2.8
0.47
0.28
SPDC-M4-12-H
SPDC-M4-12-H
M4
12
7.0
2.8
0.47
0.32
SPDC-M4-16-H
SPDC-M4-16-H
M4
16
7.0
2.8
0.47
0.35
SPDC-M4-20-H
SPDC-M4-20-H
M4
20
7.0
2.8
0.47
0.42
SPDC-M4-25-H
SPDC-M4-25-H
M4
25
7.0
2.8
0.47
0.48
SPDC-M5-8-H
SPDC-M5-8-H
M5
8
8.0
3.5
0.98
0.47
SPDC-M5-10-H
SPDC-M5-10-H
M5
10
8.0
3.5
0.98
0.51
SPDC-M5-12-H
SPDC-M5-12-H
M5
12
8.0
3.5
0.98
0.56
SPDC-M5-16-H
SPDC-M5-16-H
M5
16
8.0
3.5
0.98
0.61
SPDC-M5-20-H
SPDC-M5-20-H
M5
20
8.0
3.5
0.98
0.66
SPDC-M5-25-H
SPDC-M5-25-H
M5
25
8.0
3.5
0.98
0.8
SPDC-M5-30-H
SPDC-M5-30-H
M5
30
8.0
3.5
0.98
0.97
SPDC-M6-10-H
SPDC-M6-10-H
M6
10
10.0
4.0
1.65
0.8
SPDC-M6-12-H
SPDC-M6-12-H
M6
12
10.0
4.0
1.65
0.9
SPDC-M6-16-H
SPDC-M6-16-H
M6
16
10.0
4.0
1.65
1
SPDC-M6-20-H
SPDC-M6-20-H
M6
20
10.0
4.0
1.65
1.1
SPDC-M6-25-H
SPDC-M6-25-H
M6
25
10.0
4.0
1.65
1.3
SPDC-M6-30-H
SPDC-M6-30-H
M6
30
10.0
4.0
1.65
1.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
D - Offset Handwheel
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-H - Plastic Screw (PEEK / Hexagon Head Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
XHS
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
GN132.2-1-SW - Slider block cross
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
KDHMS - Stainless Steel Hand Knob
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSHS - Socket Head Cap Screw (Special Low Head, Stainless Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
UNFS-SH - Stainless Steel Pull
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SSH-EL - Socket Head Cap Screw (Special Low Head, Steel Type, Electrolysis ...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPA-W - Plastic Screw (RENY / Washer)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-LH - Plastic Screw PEEK / Hexalobular Socket Head Cap Screw / Low Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-SH - Plastic Screw PEEK / Hexalobular Socket Head Cap Screw / Special L...
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-LC - Plastic Screw PEEK / Socket Head Cap Screw / Low Head
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SFB - Socket Button Head Cap Screw with Flange (Steel Type)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
SPE-C - Plastic Screw (PEEK / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성