카탈로그: Märkische Stanz-Partner
생성됨: 21.10.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 440/450 - Leader pin bushings with collar, steel, RM-coated
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD모델 선택
{msp/fuehrungssysteme/fs440_450.prj},{NB=FS450/32x80/RM},{TYPE=FS450},{COMPANY=MSP},{D=32},{A=45},{B=53},{C=48},{E=50},{EX=50},{F=-},{FX=0},{G=43},{H=37},{L=80},{M=10 x 1},{MX=10},{N=-},{NX=0},{P=31.5},{MS=45 +0.016},{MAT=Compound Steel HRC 61-63},{INFO=Info},{BS2P=23},{BS3P=64}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Diameter
[mm]
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
E
Diameter
ⁿ/ₐ
G
Lenght
[mm]
H
Lenght
[mm]
L
Lenght
[mm]
M
Thread
[mm]
P
Lenght
[mm]
MS
Mounting hole H6
[mm]
MAT
Material
ⁿ/ₐ
FS440/18x50/RM
FS440/18x50/RM
FS440
MSP
18
28
34
29
31
32
18
50
6 x 1
20.5
28 +0.013
Compound Steel HRC 61-63
FS450/18x60/RM
FS450/18x60/RM
FS450
MSP
18
28
34
29
31
33
27
60
6 x 1
20.5
28 +0.013
Compound Steel HRC 61-63
FS440/19x50/RM
FS440/19x50/RM
FS440
MSP
19
28
34
29
31
32
18
50
6 x 1
20.5
28 +0.013
Compound Steel HRC 61-63
FS450/19x60/RM
FS450/19x60/RM
FS450
MSP
19
28
34
29
31
33
27
60
6 x 1
20.5
28 +0.013
Compound Steel HRC 61-63
FS440/24x55/RM
FS440/24x55/RM
FS440
MSP
24
38
44
39
41
32
23
55
10 x 1
25.5
38 +0.016
Compound Steel HRC 61-63
FS450/24x70/RM
FS450/24x70/RM
FS450
MSP
24
38
44
39
41
38
32
70
10 x 1
25.5
38 +0.016
Compound Steel HRC 61-63
FS440/25x55/RM
FS440/25x55/RM
FS440
MSP
25
38
44
39
41
32
23
55
10 x 1
25.5
38 +0.016
Compound Steel HRC 61-63
FS450/25x70/RM
FS450/25x70/RM
FS450
MSP
25
38
44
39
41
38
32
70
10 x 1
25.5
38 +0.016
Compound Steel HRC 61-63
FS440/30x60/RM
FS440/30x60/RM
FS440
MSP
30
45
53
48
50
34
26
60
10 x 1
31.5
45 +0.016
Compound Steel HRC 61-63
FS450/30x80/RM
FS450/30x80/RM
FS450
MSP
30
45
53
48
50
43
37
80
10 x 1
31.5
45 +0.016
Compound Steel HRC 61-63
FS440/32x60/RM
FS440/32x60/RM
FS440
MSP
32
45
53
48
50
34
26
60
10 x 1
31.5
45 +0.016
Compound Steel HRC 61-63
FS450/32x80/RM
FS450/32x80/RM
FS450
MSP
32
45
53
48
50
43
37
80
10 x 1
31.5
45 +0.016
Compound Steel HRC 61-63
FS440/40x67/RM
FS440/40x67/RM
FS440
MSP
40
54
63
58
60
37
30
67
10 x 1
36.5
54 +0.019
Compound Steel HRC 61-63
FS450/40x90/RM
FS450/40x90/RM
FS450
MSP
40
54
63
58
60
43
47
90
10 x 1
36.5
54 +0.019
Compound Steel HRC 61-63
FS440/42x67/RM
FS440/42x67/RM
FS440
MSP
42
54
63
58
60
37
30
67
10 x 1
36.5
54 +0.019
Compound Steel HRC 61-63
FS450/42x90/RM
FS450/42x90/RM
FS450
MSP
42
54
63
58
60
43
47
90
10 x 1
36.5
54 +0.019
Compound Steel HRC 61-63
FS440/50x75/RM
FS440/50x75/RM
FS440
MSP
50
65
79
74
76
40
35
75
10 x 1
44.5
65 +0.019
Compound Steel HRC 61-63
FS450/50x100/RM
FS450/50x100/RM
FS450
MSP
50
65
79
74
76
43
57
100
10 x 1
44.5
65 +0.019
Compound Steel HRC 61-63
FS440/52x75/RM
FS440/52x75/RM
FS440
MSP
52
65
79
74
76
40
35
75
10 x 1
44.5
65 +0.019
Compound Steel HRC 61-63
FS450/52x100/RM
FS450/52x100/RM
FS450
MSP
52
65
79
74
76
43
57
100
10 x 1
44.5
65 +0.019
Compound Steel HRC 61-63
FS440/63x90/RM
FS440/63x90/RM
FS440
MSP
63
81
92
87
89
42
48
90
10 x 1
51.0
81 +0.022
Compound Steel HRC 61-63
FS450/63x130/RM
FS450/63x130/RM
FS450
MSP
63
81
92
87
89
63
67
130
10 x 1
51.0
81 +0.022
Compound Steel HRC 61-63
FS440/80x100/RM
FS440/80x100/RM
FS440
MSP
80
100
111
106
108
52
48
100
10 x 1
60.5
100 +0.022
Compound Steel HRC 61-63
FS450/80x150/RM
FS450/80x150/RM
FS450
MSP
80
100
111
106
108
73
77
150
10 x 1
60.5
100 +0.022
Compound Steel HRC 61-63
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FS 351/355 - Leader pin bushings with collar, steel/bronze, M-Line
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FE 836 MB - Compression springs, US color coded, Red: medium load springs
Märkische Stanz-Partner
02.06.2020
FS 419 - Quick-change leader pins with collar
Märkische Stanz-Partner
02.06.2020
FS 430/439 - Leader pin bushings with collar, steel, RM-coated
Märkische Stanz-Partner
02.06.2020
NC.061.10.03000 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
NC.88.00.019.0114 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.032.0144 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0174 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.063.0335 - Flange
Märkische Stanz-Partner
02.06.2020
NC.040.00.06500...1 - Gas Spring, medium size
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0221 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0402 - Flange
Märkische Stanz-Partner
02.06.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성