카탈로그: Märkische Stanz-Partner
생성됨: 21.10.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 340/350 - Leader pin bushings with collar, RM plated, M-Line
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD모델 선택
{msp/fuehrungssysteme/fs340_350.prj},{NB=FS340/63x116/RM},{TYPE=FS340},{COMPANY=MSP},{BS3P=182},{D1=63},{D3=85},{D4=85},{D5=95},{D8=92},{D8X=92},{R=53},{RX=53.0},{M=-},{MX=0},{L=116},{L2=60},{L3=56},{RT=METERCOAT coating},{INFO=Info}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
FS340/19x43/RM
FS340/19x43/RM
FS340
MSP
19
32
32
40
43
23
20
FS340/20x43/RM
FS340/20x43/RM
FS340
MSP
20
32
32
40
43
23
20
FS340/24x59/RM
FS340/24x59/RM
FS340
MSP
24
40
40
48
59
23
36
FS340/25x59/RM
FS340/25x59/RM
FS340
MSP
25
40
40
48
59
23
36
FS340/30x75/RM
FS340/30x75/RM
FS340
MSP
30
48
48
56
75
30
45
FS340/32x75/RM
FS340/32x75/RM
FS340
MSP
32
48
48
56
75
30
45
FS340/38x82/RM
FS340/38x82/RM
FS340
MSP
38
58
58
66
82
37
45
FS340/40x82/RM
FS340/40x82/RM
FS340
MSP
40
58
58
66
82
37
45
FS340/48x97/RM
FS340/48x97/RM
FS340
MSP
48
70
70
80
97
47
50
FS340/50x97/RM
FS340/50x97/RM
FS340
MSP
50
70
70
80
97
47
50
FS340/60x116/RM
FS340/60x116/RM
FS340
MSP
60
85
85
95
116
60
56
FS340/63x116/RM
FS340/63x116/RM
FS340
MSP
63
85
85
95
116
60
56
FS350/19x59/RM
FS350/19x59/RM
FS350
MSP
19
32
32
40
59
23
36
FS350/20x59/RM
FS350/20x59/RM
FS350
MSP
20
32
32
40
59
23
36
FS350/24x79/RM
FS350/24x79/RM
FS350
MSP
24
40
40
48
79
23
56
FS350/25x79/RM
FS350/25x79/RM
FS350
MSP
25
40
40
48
79
23
56
FS350/30x93/RM
FS350/30x93/RM
FS350
MSP
30
48
48
56
93
30
63
FS350/32x93/RM
FS350/32x93/RM
FS350
MSP
32
48
48
56
93
30
63
FS350/38x108/RM
FS350/38x108/RM
FS350
MSP
38
58
58
66
108
37
71
FS350/40x108/RM
FS350/40x108/RM
FS350
MSP
40
58
58
66
108
37
71
FS350/48x127/RM
FS350/48x127/RM
FS350
MSP
48
70
70
80
127
47
80
FS350/50x127/RM
FS350/50x127/RM
FS350
MSP
50
70
70
80
127
47
80
FS350/60x150/RM
FS350/60x150/RM
FS350
MSP
60
85
85
95
150
60
90
FS350/63x150/RM
FS350/63x150/RM
FS350
MSP
63
85
85
95
150
60
90
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FS 395 - Holding clamps / Holding disks, M-Line
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
FS 440/450 - Leader pin bushings with collar, steel, RM-coated
Märkische Stanz-Partner
02.06.2020
FS 319 - Quick-change leader pins with collar, M-Line
Märkische Stanz-Partner
02.06.2020
FS 351/355 - Leader pin bushings with collar, steel/bronze, M-Line
Märkische Stanz-Partner
02.06.2020
FS 320 - Leader pins, cylindrical, for press fitting, M-Line
Märkische Stanz-Partner
02.06.2020
FS 741/751/755 - Leader pin bushings with collar, steel
Märkische Stanz-Partner
02.06.2020
FE 837 SB - Compression springs, US color coded, Gold: heavy load springs
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0169 - Flange
Märkische Stanz-Partner
02.06.2020
FS 958 - Holding disks for mounting of leader pins with collar
Märkische Stanz-Partner
02.06.2020
FE 833 SB - Compression springs, ISO 10243, Red: heavy load springs
Märkische Stanz-Partner
31.08.2021
NC.88.00.045.0320 - Flange
Märkische Stanz-Partner
02.06.2020
NC.061.10.03000 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성