카탈로그: Märkische Stanz-Partner
생성됨: 21.10.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 331 - Leader pin bushings short-headed style
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD모델 선택
{msp/fuehrungssysteme/fs331.prj},{NB=FS331/32x42},{TYPE=FS331},{COMPANY=MSP},{BS3P=171},{D1=32},{D3=48},{D4=48},{D5=56},{D8=-},{D8X=0},{R=33,5},{RX=33.5},{M=8},{MX=8},{L=42},{L2=30},{L3=12},{INFO=Info}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
M
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
FS331/19x35
FS331/19x35
FS331
MSP
19
32
32
40
8
35
23
12
FS331/20x35
FS331/20x35
FS331
MSP
20
32
32
40
8
35
23
12
FS331/24x35
FS331/24x35
FS331
MSP
24
40
40
48
8
35
23
12
FS331/25x35
FS331/25x35
FS331
MSP
25
40
40
48
8
35
23
12
FS331/30x42
FS331/30x42
FS331
MSP
30
48
48
56
8
42
30
12
FS331/32x42
FS331/32x42
FS331
MSP
32
48
48
56
8
42
30
12
FS331/38x52
FS331/38x52
FS331
MSP
38
58
58
66
8
52
37
15
FS331/40x52
FS331/40x52
FS331
MSP
40
58
58
66
8
52
37
15
FS331/48x65
FS331/48x65
FS331
MSP
48
70
70
80
8
65
47
18
FS331/50x65
FS331/50x65
FS331
MSP
50
70
70
80
8
65
47
18
FS331/60x80
FS331/60x80
FS331
MSP
60
85
85
95
8
80
60
20
FS331/63x80
FS331/63x80
FS331
MSP
63
85
85
95
8
80
60
20
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FS 351/355 - Leader pin bushings with collar, steel/bronze, M-Line
Märkische Stanz-Partner
02.06.2020
FS 420 - Leader pins, cylindrical, for press fitting, DIN 9825
Märkische Stanz-Partner
31.08.2021
FS 500 - Wear plates VDI 3357, bronze with self lubricating graphite plugs,...
Märkische Stanz-Partner
31.08.2021
FS 457/458/453 - Leader pin bushings with collar, ball bearing
Märkische Stanz-Partner
02.06.2020
FE 831 LB - Compression springs, ISO 10243, Green: light load springs
Märkische Stanz-Partner
31.08.2021
FS 319 - Quick-change leader pins with collar, M-Line
Märkische Stanz-Partner
02.06.2020
NC.015.00.00170...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.09.00500 - Gas Spring, Standard, compact height
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0402 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0241 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0305 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0467 - Flange
Märkische Stanz-Partner
02.06.2020
FE 835 LB - Compression springs, US color coded, Blue: light load springs
Märkische Stanz-Partner
02.06.2020
NC.070.00.00250 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성