502382
Molex
PCB Receptacles
1.25mm
CLIK-Mate
Powered by
CAD모델 선택
{molex/pcb_receptacles/1_25mm/clik_mate/502382.prj},{NB=5023820870},{SHA256=b1az4bWIHQIt9V1GRsnL9TXkeHCwJVEZHjBmDPWFVyk=},{INAME=00014__5023820870},{PN=5023820870},{DESC=1.25mm Pitch CLIK-Mate Wire-to-Board PCB Receptacle, Single Row, Vertical, Tin Plating, 8 Circuits},{CIRCUITS=8},{CURRENT=1.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Surface Mount}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
5023820270
5023820270
1.25mm Pitch CLIK-Mate Wi...
2
1.0
Tin
1
Vertical
Surface Mount
5023820370
5023820370
1.25mm Pitch CLIK-Mate Wi...
3
1.0
Tin
1
Vertical
Surface Mount
5023820371
5023820371
1.25mm Pitch CLIK-Mate Wi...
3
1.0
Gold over Nickel
1
Vertical
Surface Mount
5023820470
5023820470
1.25mm Pitch CLIK-Mate Wi...
4
1.0
Tin
1
Vertical
Surface Mount
5023820471
5023820471
1.25mm Pitch CLIK-Mate Wi...
4
1.0
Gold over Nickel
1
Vertical
Surface Mount
5023820570
5023820570
1.25mm Pitch CLIK-Mate Wi...
5
1.0
Tin
1
Vertical
Surface Mount
5023820571
5023820571
1.25mm Pitch CLIK-Mate Wi...
5
1.0
Gold over Nickel
1
Vertical
Surface Mount
5023820670
5023820670
1.25mm Pitch CLIK-Mate Wi...
6
1.0
Tin
1
Vertical
Surface Mount
5023820671
5023820671
1.25mm Pitch CLIK-Mate Wi...
6
1.0
Gold over Nickel
1
Vertical
Surface Mount
5023820770
5023820770
1.25mm Pitch CLIK-Mate Wi...
7
1.0
Tin
1
Vertical
Surface Mount
5023820870
5023820870
1.25mm Pitch CLIK-Mate Wi...
8
1.0
Tin
1
Vertical
Surface Mount
5023820970
5023820970
1.25mm Pitch CLIK-Mate Wi...
9
1.0
Tin
1
Vertical
Surface Mount
5023820971
5023820971
1.25mm Pitch CLIK-Mate Wi...
9
1.0
Gold over Nickel
1
Vertical
Surface Mount
5023821070
5023821070
1.25mm Pitch CLIK-Mate Wi...
10
1.0
Tin
1
Vertical
Surface Mount
5023821071
5023821071
1.25mm Pitch CLIK-Mate Wi...
10
1.0
Gold over Nickel
1
Vertical
Surface Mount
5023821170
5023821170
1.25mm Pitch CLIK-Mate Wi...
11
1.0
Tin
1
Vertical
Surface Mount
5023821270
5023821270
1.25mm Pitch CLIK-Mate Wi...
12
1.0
Tin
1
Vertical
Surface Mount
5023821271
5023821271
1.25mm Pitch CLIK-Mate Wi...
12
1.0
Gold over Nickel
1
Vertical
Surface Mount
5023821370
5023821370
1.25mm Pitch CLIK-Mate Wi...
13
1.0
Tin
1
Vertical
Surface Mount
5023821470
5023821470
1.25mm Pitch CLIK-Mate Wi...
14
1.0
Tin
1
Vertical
Surface Mount
5023821471
5023821471
1.25mm Pitch CLIK-Mate Wi...
14
1.0
Gold over Nickel
1
Vertical
Surface Mount
5023821570
5023821570
1.25mm Pitch CLIK-Mate Wi...
15
1.0
Tin
1
Vertical
Surface Mount
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성