87427
Molex
PCB Headers
4.20mm
Mini-Fit Jr.
Powered by
CAD모델 선택
{molex/pcb_headers/4_20mm/mini_fit_jr/87427.prj},{NB=874271212},{PN=874271212},{DESC=Mini-Fit Jr. Header, 4.20mm Pitch, Right-Angle, Nylon, with Flange, 12 Circuits, Tin (Sn) over Nickel (Ni) Plating},{CIRCUITS=12},{CURRENT=13.0},{MATERIAL=Tin},{ROWS=2},{ORIENTATION=Right Angle},{TERMINATION=Through Hole},{SHA256=3CR7DRMGXzudB9R6xVv9kJQpbqBAd6heH3HldQV5Iyw=},{INAME=02304__874271212}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
874270202
874270202
Mini-Fit Jr. Header, 4.20...
2
13.0
Tin
2
Right Angle
Through Hole
874270212
874270212
Mini-Fit Jr. Header, 4.20...
2
13.0
Tin
2
Right Angle
Through Hole
874270242
874270242
Mini-Fit Jr. Header, 4.20...
2
13.0
Tin
2
Vertical
Through Hole
874270248
874270248
Mini-Fit Jr. Header, 4.20...
2
13.0
Gold
2
Vertical
Through Hole
874270402
874270402
Mini-Fit Jr. Header, 4.20...
4
13.0
Tin
2
Right Angle
Through Hole
874270412
874270412
Mini-Fit Jr. Header, 4.20...
4
13.0
Tin
2
Right Angle
Through Hole
874270442
874270442
Mini-Fit Jr. Header, 4.20...
4
13.0
Tin
2
Vertical
Through Hole
874270444
874270444
Mini-Fit Jr. Header, 4.20...
4
13.0
Tin
2
Vertical
Through Hole
874270602
874270602
Mini-Fit Jr. Header, 4.20...
6
13.0
Tin
2
Right Angle
Through Hole
874270612
874270612
Mini-Fit Jr. Header, 4.20...
6
13.0
Tin
2
Right Angle
Through Hole
874270642
874270642
Mini-Fit Jr. Header, 4.20...
6
13.0
Tin
2
Vertical
Through Hole
874270802
874270802
Mini-Fit Jr. Header, 4.20...
8
13.0
Tin
2
Right Angle
Through Hole
874270812
874270812
Mini-Fit Jr. Header, 4.20...
8
13.0
Tin
2
Right Angle
Through Hole
874270842
874270842
Mini-Fit Jr. Header, 4.20...
8
13.0
Tin
2
Vertical
Through Hole
874270848
874270848
Mini-Fit Jr. Header, 4.20...
8
13.0
Gold
2
Vertical
Through Hole
874271002
874271002
Mini-Fit Jr. Header, 4.20...
10
13.0
Tin
2
Right Angle
Through Hole
874271012
874271012
Mini-Fit Jr. Header, 4.20...
10
13.0
Tin
2
Right Angle
Through Hole
874271042
874271042
Mini-Fit Jr. Header, 4.20...
10
13.0
Tin
2
Vertical
Through Hole
874271202
874271202
Mini-Fit Jr. Header, 4.20...
12
13.0
Tin
2
Right Angle
Through Hole
874271212
874271212
Mini-Fit Jr. Header, 4.20...
12
13.0
Tin
2
Right Angle
Through Hole
874271242
874271242
Mini-Fit Jr. Header, 4.20...
12
13.0
Tin
2
Vertical
Through Hole
874271402
874271402
Mini-Fit Jr. Header, 4.20...
14
13.0
Tin
2
Right Angle
Through Hole
874271412
874271412
Mini-Fit Jr. Header, 4.20...
14
13.0
Tin
2
Right Angle
Through Hole
874271442
874271442
Mini-Fit Jr. Header, 4.20...
14
13.0
Tin
2
Vertical
Through Hole
874271602
874271602
Mini-Fit Jr. Header, 4.20...
16
13.0
Tin
2
Right Angle
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성