70246
Molex
PCB Headers
2.54mm
C-Grid
Powered by
CAD모델 선택
{molex/pcb_headers/2_54mm/c_grid/70246.prj},{NB=702462401},{SHA256=N3LpZ9zn40Egvhd7CVcM9yyFqpGjUTeweIzBVFMwoYs=},{INAME=04550__702462401},{PN=702462401},{DESC=2.54mm Pitch C-Grid Header, Low Profile, Dual Row, Vertical, Shrouded, 24 Circuits, 0.38µm Gold (Au) Selective Plating, Tin (Sn) PC Tail Plating, Lead-Free},{CIRCUITS=24},{CURRENT=2.5},{MATERIAL=Gold},{ROWS=2},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
702460801
702460801
2.54mm Pitch C-Grid Heade...
8
2.5
Gold
2
Vertical
Through Hole
702460802
702460802
2.54mm Pitch C-Grid Heade...
8
2.5
Gold
2
Vertical
Through Hole
702461001
702461001
2.54mm Pitch C-Grid Heade...
10
2.5
Gold
2
Vertical
Through Hole
702461002
702461002
2.54mm Pitch C-Grid Heade...
10
2.5
Gold
2
Vertical
Through Hole
702461004
702461004
2.54mm Pitch C-Grid Heade...
10
2.5
Gold
2
Vertical
Through Hole
702461201
702461201
2.54mm Pitch C-Grid Heade...
12
2.5
Gold
2
Vertical
Through Hole
702461202
702461202
2.54mm Pitch C-Grid Heade...
12
2.5
Gold
2
Vertical
Through Hole
702461401
702461401
2.54mm Pitch C-Grid Heade...
14
2.5
Gold
2
Vertical
Through Hole
702461402
702461402
2.54mm Pitch C-Grid Heade...
14
2.5
Gold
2
Vertical
Through Hole
702461404
702461404
2.54mm Pitch C-Grid Heade...
14
2.5
Gold
2
Vertical
Through Hole
702461601
702461601
2.54mm Pitch C-Grid Heade...
16
2.5
Gold
2
Vertical
Through Hole
702461602
702461602
2.54mm Pitch C-Grid Heade...
16
2.5
Gold
2
Vertical
Through Hole
702461604
702461604
2.54mm Pitch C-Grid Heade...
16
2.5
Gold
2
Vertical
Through Hole
702462001
702462001
2.54mm Pitch C-Grid Heade...
20
2.5
Gold
2
Vertical
Through Hole
702462002
702462002
2.54mm Pitch C-Grid Heade...
20
2.5
Gold
2
Vertical
Through Hole
702462004
702462004
2.54mm Pitch C-Grid Heade...
20
2.5
Gold
2
Vertical
Through Hole
702462401
702462401
2.54mm Pitch C-Grid Heade...
24
2.5
Gold
2
Vertical
Through Hole
702462402
702462402
2.54mm Pitch C-Grid Heade...
24
2.5
Gold
2
Vertical
Through Hole
702462601
702462601
2.54mm Pitch C-Grid Heade...
26
2.5
Gold
2
Vertical
Through Hole
702462602
702462602
2.54mm Pitch C-Grid Heade...
26
2.5
Gold
2
Vertical
Through Hole
702462604
702462604
2.54mm Pitch C-Grid Heade...
26
2.5
Gold
2
Vertical
Through Hole
702463001
702463001
2.54mm Pitch C-Grid Heade...
30
2.5
Gold
2
Vertical
Through Hole
702463002
702463002
2.54mm Pitch C-Grid Heade...
30
2.5
Gold
2
Vertical
Through Hole
702463004
702463004
2.54mm Pitch C-Grid Heade...
30
2.5
Gold
2
Vertical
Through Hole
702463401
702463401
2.54mm Pitch C-Grid Heade...
34
2.5
Gold
2
Vertical
Through Hole
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성