Standard Shape A
Mitsuboshi Belting
Super Timing Positive Drive
S8M, StarQuick (Quick delivery)
Belt witdh 30mm : StarQuick (Quick delivery)
Powered by
CAD모델 선택
{mitsuboshi/super_timing_positive_drive/s8m_starquick_q_d/belt_width_30mm_starquick_q_d/standard_shape_a.prj},{NB=28S8M0300A (,16,0,0,0,0,,No,None,None,)},{STDST=Standard stock item},{STDRT=28},{DESCR=S8M - Belt Width 30 mm},{ORDER=28S8M0300A},{MATERIAL=Steel},{NT=28},{SOB=},{D1=16.00},{D2=0.00},{D3=0.00},{L1=0.00},{L2=0.00},{KW=},{TH=No},{THS=None},{THNA=None},{FLA=},{PD=71.30},{OD=69.93},{LA=40},{W=33},{H=3.5},{HH=2.83},{T=2.3},{DMIN=16},{DMAX=34},{FL=F-238060},{W1=1.04},{F=80},{M=60},{FD=70}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
18S8M0300A
Standard stock item
18
S8M - Belt Width 30 mm
18S8M0300A
Steel
45.84
44.46
40
33
3.5
2.83
2.3
12
20
F-235436
0.39
54
36
45
19S8M0300A
Standard stock item
19
S8M - Belt Width 30 mm
19S8M0300A
Steel
48.38
47.01
40
33
3.5
2.83
2.3
12
22
F-235739
0.44
57
39
47
20S8M0300A
Standard stock item
20
S8M - Belt Width 30 mm
20S8M0300A
Steel
50.93
49.56
40
33
3.5
2.83
2.3
12
22
F-236040
0.50
60
40
50
21S8M0300A
Standard stock item
21
S8M - Belt Width 30 mm
21S8M0300A
Steel
53.48
52.10
40
33
3.5
2.83
2.3
12
24
F-236244
0.56
62
44
52
22S8M0300A
Standard stock item
22
S8M - Belt Width 30 mm
22S8M0300A
Steel
56.02
54.65
40
33
3.5
2.83
2.3
12
25
F-236545
0.62
65
45
55
24S8M0300A
Standard stock item
24
S8M - Belt Width 30 mm
24S8M0300A
Steel
61.12
59.74
40
33
3.5
2.83
2.3
12
28
F-237050
0.76
70
50
60
25S8M0300A
Standard stock item
25
S8M - Belt Width 30 mm
25S8M0300A
Steel
63.66
62.29
40
33
3.5
2.83
2.3
16
29
F-237252
0.82
72
52
62
26S8M0300A
Standard stock item
26
S8M - Belt Width 30 mm
26S8M0300A
Steel
66.21
64.84
40
33
3.5
2.83
2.3
16
30
F-237555
0.88
75
55
65
28S8M0300A
Standard stock item
28
S8M - Belt Width 30 mm
28S8M0300A
Steel
71.30
69.93
40
33
3.5
2.83
2.3
16
34
F-238060
1.04
80
60
70
30S8M0300A
Standard stock item
30
S8M - Belt Width 30 mm
30S8M0300A
Steel
76.39
75.02
40
33
3.5
2.83
2.3
16
36
F-238565
1.22
85
65
75
32S8M0300A
Standard stock item
32
S8M - Belt Width 30 mm
32S8M0300A
Steel
81.49
80.12
40
33
3.5
2.83
2.3
16
38
F-239070
1.40
90
70
80
34S8M0300A
Standard stock item
34
S8M - Belt Width 30 mm
34S8M0300A
Steel
86.58
85.21
40
33
3.5
2.83
2.3
16
42
F-239575
1.61
95
75
85
36S8M0300A
Standard stock item
36
S8M - Belt Width 30 mm
36S8M0300A
Steel
91.67
90.30
40
33
3.5
2.83
2.3
16
45
F-2310080
1.82
100
80
90
38S8M0300A
Standard stock item
38
S8M - Belt Width 30 mm
38S8M0300A
Steel
96.77
95.39
40
33
3.5
2.83
2.3
20
48
F-2310585
2.03
105
85
95
40S8M0300A
Standard stock item
40
S8M - Belt Width 30 mm
40S8M0300A
Steel
101.86
100.49
40
33
3.5
2.83
2.3
20
50
F-2311090
2.24
110
90
100
44S8M0300A
Standard stock item
44
S8M - Belt Width 30 mm
44S8M0300A
Steel
112.05
110.67
40
33
3.5
2.83
2.3
20
56
F-23121101
2.75
121
101
111
48S8M0300A
Standard stock item
48
S8M - Belt Width 30 mm
48S8M0300A
Steel
122.23
120.86
40
33
3.5
2.83
2.3
20
62
F-23131111
3.31
131
111
121
50S8M0300A
Standard stock item
50
S8M - Belt Width 30 mm
50S8M0300A
Steel
127.32
125.95
40
33
3.5
2.83
2.3
20
62
F-23136116
3.62
136
116
126
60S8M0300A
Standard stock item
60
S8M - Belt Width 30 mm
60S8M0300A
Steel
152.79
151.42
40
33
3.5
2.83
2.3
20
62
F-23161141
5.32
161
141
151
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape W
Mitsuboshi Belting
10.03.2014
Standard Shape B
Mitsuboshi Belting
10.03.2014
Standard Shape A
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
03.02.2014
StarQuick Quick delivery / Shape B
Mitsuboshi Belting
03.02.2014
Non-Preloaded Type BLK
THK CO.,LTD.
22.12.2023
Standard Shape B
Mitsuboshi Belting
10.03.2014
StarQuick Quick delivery / Shape A
Mitsuboshi Belting
03.02.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성