You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
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
MCG3 - 三导杆气压缸
MINDMAN
执行元件
导杆气压缸
三导杆气压缸
MCG3-三导杆气压缸
Powered by
CAD模型選擇
{mindman/air_cylinders/guide_cylinders/triple_guide_cylinder/mcg3/mcg3_asmtab.prj},{NB=MCG3-63-30-D},{IDNR=},{MODEL=MCG3},{TUBE=63},{STROKE=30},{POS=0},{APP=D},{ROT=0},{PORT=},{SWITCH=},{NSW=},{B=20},{E=P.C.D180},{F=M10 x 1.5},{G=205},{H=18},{J=17.5},{K=16},{L=54.8},{M=170},{N=P.C.D132},{P=P.C.D90},{PP=Rc1/4},{Q=25},{R=M10x1.5x23depth},{W=M8x1.25},{W1=110},{W2=100},{PPATH=assemblies/mcg3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MODEL
型号
ⁿ/ₐ
TUBE
气缸内径
[mm]
B
[mm]
E
ⁿ/ₐ
F
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
ⁿ/ₐ
P
ⁿ/ₐ
PP
ⁿ/ₐ
Q
[mm]
R
ⁿ/ₐ
W
ⁿ/ₐ
W1
ⁿ/ₐ
W2
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D
[mm]
MCG3-63-30-D
MCG3
63
20
P.C.D180
M10 x 1.5
205
18
17.5
16
54.8
170
P.C.D132
P.C.D90
Rc1/4
25
M10x1.5x23深
M8x1.25
110
100
108
90
85
0
25
MCG3-80-30-D
MCG3
80
25
P.C.D190
M10 x 1.5
220
18
22.0
22
61.2
190
P.C.D150
P.C.D106
Rc3/8
32
M10x1.5x23深
-
-
-
118
100
95
0
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表