Modèle F2-320 - Bague d'arrêt fendue en deux parties - Acier inoxydable
MICHAUD CHAILLY - Direct Transmission
Glissement, fixation et amortissement
Bagues d'arrêt
fendue_deux
Powered by
CAD모델 선택
{michaud_chailly_transmission/glissement/bagues/fendue_deux/f2_320.prj},{NB=michaud_chailly_F2-320-23},{REF=F2-320-23},{MAT=Acier inoxydable},{D1=23},{D2=45},{D3=50.8},{L1=15},{VIS=M 6 x 16},{D4X=6},{DK=10.000},{K=6.000},{L=16.000},{S=5.000},{INFOS=INFOTEXTE},{WEB=WWW}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
VIS
DIN 912
[mm]
D4X
[mm]
DK
[mm]
K
[mm]
L
[mm]
S
[mm]
Michaud Chailly F2-320-03
F2-320-03
Acier inoxydable
3
16
20.7
9
M 3 x 8
3
5.500
3.000
8.000
2.500
Michaud Chailly F2-320-04
F2-320-04
Acier inoxydable
4
16
20.7
9
M 3 x 8
3
5.500
3.000
8.000
2.500
Michaud Chailly F2-320-05
F2-320-05
Acier inoxydable
5
16
20.7
9
M 3 x 8
3
5.500
3.000
8.000
2.500
Michaud Chailly F2-320-06
F2-320-06
Acier inoxydable
6
16
20.7
9
M 3 x 8
3
5.500
3.000
8.000
2.500
Michaud Chailly F2-320-07
F2-320-07
Acier inoxydable
7
18
22.4
9
M 3 x 8
3
5.500
3.000
8.000
2.500
Michaud Chailly F2-320-08
F2-320-08
Acier inoxydable
8
18
22.4
9
M 3 x 8
3
5.500
3.000
8.000
2.500
Michaud Chailly F2-320-09
F2-320-09
Acier inoxydable
9
24
26.0
9
M 3 x 10
3
5.500
3.000
10.000
2.500
Michaud Chailly F2-320-10
F2-320-10
Acier inoxydable
10
24
26.0
9
M 3 x 10
3
5.500
3.000
10.000
2.500
Michaud Chailly F2-320-11
F2-320-11
Acier inoxydable
11
28
31.8
11
M 4 x 12
4
7.000
4.000
12.000
3.000
Michaud Chailly F2-320-12
F2-320-12
Acier inoxydable
12
28
31.8
11
M 4 x 12
4
7.000
4.000
12.000
3.000
Michaud Chailly F2-320-13
F2-320-13
Acier inoxydable
13
30
33.9
11
M 4 x 14
4
7.000
4.000
14.000
3.000
Michaud Chailly F2-320-14
F2-320-14
Acier inoxydable
14
30
33.9
11
M 4 x 14
4
7.000
4.000
14.000
3.000
Michaud Chailly F2-320-15
F2-320-15
Acier inoxydable
15
34
39.4
13
M 5 x 16
5
8.500
5.000
16.000
4.000
Michaud Chailly F2-320-16
F2-320-16
Acier inoxydable
16
34
39.4
13
M 5 x 16
5
8.500
5.000
16.000
4.000
Michaud Chailly F2-320-17
F2-320-17
Acier inoxydable
17
36
41.1
13
M 5 x 16
5
8.500
5.000
16.000
4.000
Michaud Chailly F2-320-18
F2-320-18
Acier inoxydable
18
36
41.1
13
M 5 x 16
5
8.500
5.000
16.000
4.000
Michaud Chailly F2-320-19
F2-320-19
Acier inoxydable
19
40
46.4
15
M 6 x 16
6
10.000
6.000
16.000
5.000
Michaud Chailly F2-320-20
F2-320-20
Acier inoxydable
20
40
46.4
15
M 6 x 16
6
10.000
6.000
16.000
5.000
Michaud Chailly F2-320-21
F2-320-21
Acier inoxydable
21
42
48.1
15
M 6 x 16
6
10.000
6.000
16.000
5.000
Michaud Chailly F2-320-22
F2-320-22
Acier inoxydable
22
42
48.1
15
M 6 x 16
6
10.000
6.000
16.000
5.000
Michaud Chailly F2-320-23
F2-320-23
Acier inoxydable
23
45
50.8
15
M 6 x 16
6
10.000
6.000
16.000
5.000
Michaud Chailly F2-320-24
F2-320-24
Acier inoxydable
24
45
50.8
15
M 6 x 16
6
10.000
6.000
16.000
5.000
Michaud Chailly F2-320-25
F2-320-25
Acier inoxydable
25
45
50.8
15
M 6 x 16
6
10.000
6.000
16.000
5.000
Michaud Chailly F2-320-26
F2-320-26
Acier inoxydable
26
48
53.5
15
M 6 x 16
6
10.000
6.000
16.000
5.000
Michaud Chailly F2-320-28
F2-320-28
Acier inoxydable
28
48
53.5
15
M 6 x 16
6
10.000
6.000
16.000
5.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성