Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-5/2-WEGEV-MAGNET-EINS - 5/2 Solenoid Valves, Single Pilot
MÄDLER
Pneumatics
Solenoid Valves and Accessories
Solenoid Valves
Powered by
CAD모델 선택
{maedler/pneumatik/wegeventile_u_zub/wegeventile/5-2_wv_magnet_eins.prj},{NB=85031812},{ARTNR=85031812},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Gehäuse und Grundplatten: Aluminium, Spindel: Edelstahl; Kolben, Distanzstücke und Deckel: Kunststoff; statische und dynamische Dichtungen: NBR; Schrauben: verzinkt; Federn: Edelstahl},{AUSF=5/2 Wegeventil, einseitig},{ANS=G 1/8},{SP=230 V 50/60 Hz},{DF=750},{BD=2 - 8},{GEW=240},{ARTNR1=85800001},{ARTNR2=85800006},{A=50},{B=16},{C=16.2},{E=6.5},{D=3.2},{F=17},{GA=G1/8},{H=22},{J=32.4},{K=28},{L=-},{M=129},{N=25},{O=25},{P=4.5},{R=26},{S=35},{T=-},{U=-},{G=3.175},{CTN=84818059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product-No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
ANS
Connection
[mm]
SP
Voltage
ⁿ/ₐ
DF
Flow
[l/min]
BD
Operating pressure
[bar]
GEW
Weight
[g]
ARTNR1
Product-No. Spare Solenoid* - see page 633
ⁿ/ₐ
ARTNR2
Product-No. Socket* - see page 633
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
85031811
85031811
Multimaterialprodukt
Housing and base plates: ...
5/2 Solenoid Valves, Sing...
G 1/8
24 V DC
750
2 - 8
240
85800001
85800006
84818059
85031812
85031812
Multimaterialprodukt
Housing and base plates: ...
5/2 Solenoid Valves, Sing...
G 1/8
230 V 50/60 Hz
750
2 - 8
240
85800001
85800006
84818059
85032811
85032811
Multimaterialprodukt
Housing and base plates: ...
5/2 Solenoid Valves, Sing...
G 1/4
24 V DC
1300
2 - 8
330
85800001
85800006
84818059
85032812
85032812
Multimaterialprodukt
Housing and base plates: ...
5/2 Solenoid Valves, Sing...
G 1/4
230 V 50/60 Hz
1300
2 - 8
330
85800001
85800006
84818059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성