Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FBLG-FB-SHG-A-B - Accessories: Bellows FB (Standard Version) for Worm Gear Screw Jacks Version A + B
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Screw Jacks
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/spindelhubgetriebe/faltenbalg_fb_np.prj},{NB=51076587},{ARTNR=51076587},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{AUSF=Faltenbalg FB für Spindelhubgetriebe Ausführung A + B},{HW=Die Artikel-Nr. wird nur benötigt, wenn der Faltenbalg lose (nicht auf dem Getriebe) geliefert werden soll},{MATK=Kunststoff schwarz},{MAT=PVC},{BG=2},{D1=39},{DA=80},{L=15},{LMIN=80},{LMAX=420},{MAXH=340},{SV=66},{GEW=0.1},{X=30},{X1=330},{CTN=84834029}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
HW
Note
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BG
Size
ⁿ/ₐ
D1
[mm]
DA
[mm]
L
[mm]
LMIN
L min.
[mm]
LMAX
L max.
[mm]
MAXH
max. stroke 1) - For other stroke lengths on request. Alternatively with coil spring cover
[mm]
SV
Spindle length extension 2) - With other stroke lengths the dimensions change! Extension has to be calculated for the dimensions C3 Page 802
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
51076586
51076586
Bellows FB (Standard Vers...
The product number is onl...
Kunststoff schwarz
PVC
1
30
61
10
40
215
175
36
0.1
84834029
51076587
51076587
Bellows FB (Standard Vers...
The product number is onl...
Kunststoff schwarz
PVC
2
39
80
15
80
420
340
66
0.1
84834029
51076588
51076588
Bellows FB (Standard Vers...
The product number is onl...
Kunststoff schwarz
PVC
3
46
90
15
70
420
350
40
0.2
84834029
51076589
51076589
Bellows FB (Standard Vers...
The product number is onl...
Kunststoff schwarz
PVC
4
60
116
15
120
750
630
120
0.8
84834029
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성