Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-ABTRIEBSW-BEIDS-HMD/I-HMD/II - Push-In Output Shafts for Worm Geared Motors HMD/I and HMD/II, Double Sided
MÄDLER
Getriebe und Getriebemotoren
Worm Geared Motors
Worm Geared Motors Type HMD-1
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/schneckengetriebemotoren/schngm_typ_hmd-1/abtriebsw_beids_hmd-1.prj},{NB=43804200},{ARTNR=43804200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{AUSF=Einsteckbare Abtriebewelle für Schneckengetriebemotoren HMD/I und HMD/II, beidseitig},{GR=045},{B=6},{C=32},{D=18},{E=43.0},{F=65},{L=151.0},{O=M6x18},{T2=20.5},{GEW=0.33},{O1=6},{O2=18},{CTN=84834025},{DD=22.0},{PL=22},{PL2=18},{D2=17.0},{M=1.3},{SS=1.2},{D3=16.5},{A=3.9},{BBB=2.4},{D5=2.0},{B1=0.858},{B2=1.102},{B3=1.354},{B4=4.90},{R1=1.100},{R2=0.5},{R3=4.0},{TK=10.2},{BAB=5.2},{DD2=4.8},{DD3=6.4},{D4=9.6},{T3=5.0},{T4=2.8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
GR
Gearbox size
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
T2
t2
[mm]
GEW
Weight
[kg]
O2
[mm]
CTN
Customs tariff number
ⁿ/ₐ
DD
D
[mm]
PL
[mm]
PL2
[mm]
D2
[mm]
M
[mm]
SS
[mm]
D3
[mm]
A
a
[mm]
BBB
[mm]
D5
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
TK
Pitch circle Ø Holes
[mm]
BAB
[mm]
DD2
d2
[mm]
DD3
d3
[mm]
D4
d4
[mm]
T3
t3
[mm]
T4
t4
[mm]
43803200
43803200
Stahl
Steel
Push-In Output Shaft for ...
030
5
25
14
35.5
55
126.0
15.8
0.16
14
84834025
18.0
15
15
13.4
1.1
1.0
12.9
3.5
2.1
1.7
0.754
0.994
1.155
4.45
0.935
0.5
3.5
8.2
4.5
4.0
5.3
8.1
4.0
2.5
43804200
43804200
Stahl
Steel
Push-In Output Shaft for ...
045
6
32
18
43.0
65
151.0
20.5
0.33
18
84834025
22.0
22
18
17.0
1.3
1.2
16.5
3.9
2.4
2.0
0.858
1.102
1.354
4.90
1.100
0.5
4.0
10.2
5.2
4.8
6.4
9.6
5.0
2.8
43805200
43805200
Stahl
Steel
Push-In Output Shaft for ...
050
8
52
25
59.5
81
200.0
28.0
0.77
20
84834025
29.5
32
25
23.9
1.3
1.2
23.2
4.4
3.0
2.0
1.219
1.499
1.731
5.80
1.100
0.5
4.0
13.8
5.5
6.4
8.4
12.2
6.0
3.3
43806200
43806200
Stahl
Steel
Push-In Output Shaft for ...
063
8
60
25
63.2
120
246.4
28.0
0.93
20
84834025
29.5
50
40
23.9
1.3
1.2
23.2
4.4
3.0
2.0
1.219
1.499
1.731
5.80
1.100
0.5
4.0
13.8
5.5
6.4
8.4
12.2
6.0
3.3
43808200
43808200
Stahl
Steel
Push-In Output Shaft for ...
085
10
60
35
73.5
135
282.0
38.0
1.73
23
84834025
38.0
50
45
33.0
1.6
1.5
32.2
5.6
3.9
2.5
1.168
1.408
2.031
6.25
1.375
0.5
5.0
18.8
6.8
8.0
10.5
14.9
7.5
3.8
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-ABTR-FL-HMD/I - Output-side flanges for Worm Geared Motors HMD/I
MÄDLER
26.04.2024
MAE-GETR-MOTOR-HMD/II - Worm Geared Motors HMD/II
MÄDLER
26.04.2024
MAE-DM-STÜTZE-HMD/I - Torque Arms for Worm Geared Motors HMD/I
MÄDLER
26.04.2024
MAE-FUSS-BEF-HMD/I - Foot Mountings for Worm Geared Motors HMD/I
MÄDLER
26.04.2024
MAE-ABTRIEBSW-BEIDS-H/I - Push-In Type Output Shafts, Double Sided, for Wor...
MÄDLER
26.04.2024
MAE-GETR-MOTOR-HMD/I - HMD/I worm geared motors
MÄDLER
26.04.2024
MAE-VB-WELLE-RNW - Connecting Shafts RNW, backlash free, with half shell cl...
MÄDLER
26.04.2024
MAE-SPS-TOK-ST - Locking Assemblies TOK, Steel with corrosion protection
MÄDLER
10.04.2024
MAE-KR-KRL-20B-1-ST - Plate wheels KRL, ISO 20 B-1, Pitch 1 1/4 x 3/4“
MÄDLER
26.04.2024
DIN ISO 606-E-RK-PREMIUM-RF - Single-Strand Roller Chains Similar to DIN IS...
MÄDLER
26.04.2024
E-X / E-DX - Output shaft - For E-type gearboxes - Stainless steel
HPC
17.02.2022
DIN ISO 14-KN-FL - Splined Hubs with Flange
MÄDLER
26.04.2024
MAE-K-FLL-SSUCF-RF - Ball Flange Bearings SSUCF, Stainless steel
MÄDLER
26.04.2024
NMRV - Worm geared motor fitted for motor coupling version PAM with sleeve
Motovario
15.03.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성