Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GETR-ZM/S-SEITE/5 - Servo worm gear unit ZM/S, Shrink disc side 5
MÄDLER
Getriebe und Getriebemotoren
Worm Gear Units
Servo worm gear unit ZM/S
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/schneckengetriebe/schng_typ_zm-s/schng_typ_zm-s_05.prj},{NB=42105116_05},{ARTNR=42105116},{N1MAX=7000},{T1ZUL=4.3},{TAMAX=158},{T2ZUL=129},{T2MAX=315},{TKW=115},{C=9},{WIRK=76},{CTN=84834025},{ME=50},{A3=84.50},{B=122},{C2=1.00},{D1=68},{DW=25},{E=85},{E1=121},{E2=20.0},{E3=120},{F1=142},{F2=10.0},{F3=152},{F4=11.0},{G1=9},{G2=15},{G3=10},{H1=61},{H2=51},{L=177},{O=48.0},{P=65},{R=3},{A1=28.3},{A2=8},{C1=6.00},{SD=8},{SL=16},{VK=95},{ZK=60},{LK=75},{ZT=4.0},{Z=80.000},{DM=11.000},{LM=23.000},{J1=232.0},{J2=10.0},{K1=216.0},{BST=70},{HST=85},{BTC=70},{BBC=100},{LST=0.75},{LSD=52},{LSDD=5},{LSH=41},{LSTT=5},{BD=102.000},{DGEW=5},{JX=108.0},{LK2=78.0},{T1=20.000},{T2=28.500},{T3=17.000},{DDW=108.000},{T4=20.000},{DDW2=39.000},{AUSF=05}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BG
Size
ⁿ/ₐ
I
i = ratio
ⁿ/ₐ
N1MAX
n1 max.
[1/min.]
T1ZUL
T1 perm.
[Nm]
TAMAX
Ta max.
[Nm]
T2ZUL
T2 perm.
[Nm]
T2MAX
T2 max.
[Nm]
TKW
[Nm]
C
[Nm/arcmin]
WIRK
ᶯ
[%]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
ME
[mm]
A3
[mm]
B
[mm]
C2
[mm]
D
[mm]
D1
D1 - H8
[mm]
DW
[mm]
E
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
F4
[mm]
G1
[mm]
G2
[mm]
G3
[mm]
H1
[mm]
H2
[mm]
L
[mm]
O
[mm]
P
[mm]
R
[mm]
S
[mm]
42104100
42104100
Aluminium
Housing made of die-cast ...
40
4.0 : 1
8000
13.9
59
53
179
37
5
95
5.7
84834025
40
76.50
110
1.00
14
62
20
75
102
19.0
108
122
9.5
135
9.5
9
15
10
56
45
157
30.0
54
3
M6x12
42104102
42104102
Aluminium
Housing made of die-cast ...
40
6.4 : 1
8000
7.9
79
48
195
48
5
94
5.7
84834025
40
76.50
110
1.00
14
62
20
75
102
19.0
108
122
9.5
135
9.5
9
15
10
56
45
157
30.0
54
3
M6x12
42104104
42104104
Aluminium
Housing made of die-cast ...
40
10.0 : 1
8000
5.8
84
53
212
52
5
91
5.7
84834025
40
76.50
110
1.00
14
62
20
75
102
19.0
108
122
9.5
135
9.5
9
15
10
56
45
157
30.0
54
3
M6x12
42104108
42104108
Aluminium
Housing made of die-cast ...
40
16.0 : 1
8000
3.9
81
55
203
53
5
86
5.7
84834025
40
76.50
110
1.00
14
62
20
75
102
19.0
108
122
9.5
135
9.5
9
15
10
56
45
157
30.0
54
3
M6x12
42104112
42104112
Aluminium
Housing made of die-cast ...
40
27.0 : 1
8000
3.4
89
75
238
61
5
80
5.7
84834025
40
76.50
110
1.00
14
62
20
75
102
19.0
108
122
9.5
135
9.5
9
15
10
56
45
157
30.0
54
3
M6x12
42104116
42104116
Aluminium
Housing made of die-cast ...
40
39.0 : 1
8000
2.1
73
61
164
43
5
72
5.7
84834025
40
76.50
110
1.00
14
62
20
75
102
19.0
108
122
9.5
135
9.5
9
15
10
56
45
157
30.0
54
3
M6x12
42105100
42105100
Aluminium
Housing made of die-cast ...
50
4.0 : 1
7000
27.0
166
104
357
110
9
96
8.5
84834025
50
84.50
122
1.00
19
68
25
85
121
20.0
120
142
10.0
152
11.0
9
15
10
61
51
177
48.0
65
3
M8x16
42105102
42105102
Aluminium
Housing made of die-cast ...
50
6.4 : 1
7000
17.1
164
104
374
120
9
95
8.5
84834025
50
84.50
122
1.00
19
68
25
85
121
20.0
120
142
10.0
152
11.0
9
15
10
61
51
177
48.0
65
3
M8x16
42105104
42105104
Aluminium
Housing made of die-cast ...
50
10.0 : 1
7000
12.3
176
114
420
129
9
92
8.5
84834025
50
84.50
122
1.00
19
68
25
85
121
20.0
120
142
10.0
152
11.0
9
15
10
61
51
177
48.0
65
3
M8x16
42105108
42105108
Aluminium
Housing made of die-cast ...
50
16.0 : 1
7000
8.6
171
122
399
125
9
88
8.5
84834025
50
84.50
122
1.00
19
68
25
85
121
20.0
120
142
10.0
152
11.0
9
15
10
61
51
177
48.0
65
3
M8x16
42105112
42105112
Aluminium
Housing made of die-cast ...
50
27.0 : 1
7000
7.2
187
158
471
137
9
81
8.5
84834025
50
84.50
122
1.00
19
68
25
85
121
20.0
120
142
10.0
152
11.0
9
15
10
61
51
177
48.0
65
3
M8x16
42105116
42105116
Aluminium
Housing made of die-cast ...
50
39.0 : 1
7000
4.3
158
129
315
115
9
76
8.5
84834025
50
84.50
122
1.00
19
68
25
85
121
20.0
120
142
10.0
152
11.0
9
15
10
61
51
177
48.0
65
3
M8x16
42106100
42106100
Aluminium
Housing made of die-cast ...
63
4.0 : 1
5500
50.2
336
193
951
257
31
96
15.2
84834025
63
92.25
128
0.75
24
90
28
80
145
27.5
160
171
14.0
186
12.5
11
18
11
77
57
214
39.5
75
3
M10x20
42106102
42106102
Aluminium
Housing made of die-cast ...
63
6.4 : 1
5500
38.2
355
235
999
265
31
96
15.2
84834025
63
92.25
128
0.75
24
90
28
80
145
27.5
160
171
14.0
186
12.5
11
18
11
77
57
214
39.5
75
3
M10x20
42106104
42106104
Aluminium
Housing made of die-cast ...
63
10.0 : 1
5500
29.2
374
272
1100
279
31
93
15.2
84834025
63
92.25
128
0.75
24
90
28
80
145
27.5
160
171
14.0
186
12.5
11
18
11
77
57
214
39.5
75
3
M10x20
42106108
42106108
Aluminium
Housing made of die-cast ...
63
16.0 : 1
5500
19.7
368
285
1073
274
31
90
15.2
84834025
63
92.25
128
0.75
24
90
28
80
145
27.5
160
171
14.0
186
12.5
11
18
11
77
57
214
39.5
75
3
M10x20
42106112
42106112
Aluminium
Housing made of die-cast ...
63
27.0 : 1
5500
13.2
399
301
1100
297
31
84
15.2
84834025
63
92.25
128
0.75
24
90
28
80
145
27.5
160
171
14.0
186
12.5
11
18
11
77
57
214
39.5
75
3
M10x20
42106116
42106116
Aluminium
Housing made of die-cast ...
63
39.0 : 1
5500
10.4
338
323
788
247
31
79
15.2
84834025
63
92.25
128
0.75
24
90
28
80
145
27.5
160
171
14.0
186
12.5
11
18
11
77
57
214
39.5
75
3
M10x20
42108100
42108100
Aluminium
Housing made of die-cast ...
80
4.0 : 1
4500
75.0
708
291
1395
520
86
97
23.5
84834025
80
109.00
160
1.00
28
110
36
120
185
23.0
195
209
12.0
226
11.5
11
18
11
90
62
252
43.5
85
3
M10x20
42108102
42108102
Aluminium
Housing made of die-cast ...
80
6.4 : 1
4500
58.4
707
359
1464
517
86
96
23.5
84834025
80
109.00
160
1.00
28
110
36
120
185
23.0
195
209
12.0
226
11.5
11
18
11
90
62
252
43.5
85
3
M10x20
42108104
42108104
Aluminium
Housing made of die-cast ...
80
10.0 : 1
4500
47.7
758
454
1641
555
86
95
23.5
84834025
80
109.00
160
1.00
28
110
36
120
185
23.0
195
209
12.0
226
11.5
11
18
11
90
62
252
43.5
85
3
M10x20
42108108
42108108
Aluminium
Housing made of die-cast ...
80
16.0 : 1
4500
30.9
740
455
1567
541
86
92
23.5
84834025
80
109.00
160
1.00
28
110
36
120
185
23.0
195
209
12.0
226
11.5
11
18
11
90
62
252
43.5
85
3
M10x20
42108112
42108112
Aluminium
Housing made of die-cast ...
80
27.0 : 1
4500
19.4
810
457
1860
592
86
87
23.5
84834025
80
109.00
160
1.00
28
110
36
120
185
23.0
195
209
12.0
226
11.5
11
18
11
90
62
252
43.5
85
3
M10x20
42108116
42108116
Aluminium
Housing made of die-cast ...
80
39.0 : 1
4500
14.1
676
454
1305
495
86
82
23.5
84834025
80
109.00
160
1.00
28
110
36
120
185
23.0
195
209
12.0
226
11.5
11
18
11
90
62
252
43.5
85
3
M10x20
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성