Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LA-GRI - Linear Actuators GR/I
MÄDLER
Getriebe und Getriebemotoren
Linear actuators
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/linearantriebe/linearan_gr-i.prj},{NB=47513100_0},{ARTNR=47513100},{LH=1000},{FZ=4000},{FD=400},{L=1201},{LB=1175},{GEW=3.80},{L1=57},{L2=76},{L3=20},{L4=78},{L5=35},{L6=15},{L7=112},{L8=50},{L9=83},{L10=162},{L11=50},{L12=23},{L13=53.8},{L14=56},{L15=27.5},{L16=18.5},{L17=46},{L18=6},{L19=34.5},{L20=26},{D1=10.1},{D2=10},{D3=19},{D4=29},{D5=70},{D6=20},{D7=39},{D8=9},{B1=56.5},{B2=30},{B3=83},{B4=9},{B5=39},{B6=32},{B7=11.4},{B8=7},{B9=15.2},{B10=33.2},{B11=6},{H1=9.8},{H2=5.4},{H3=4.3},{H4=13},{H5=5},{H6=12.5},{T1=2.5},{T2=6.5},{B12=25},{CTN=85013100},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{AUSF=Linearantriebe GR/I},{V=3},{UT=-5°C bis +40°C},{LHUB=0.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
V
Speed
[mm/sec]
LH
max. Stroke length
[mm]
FZ
max. Load tensil* - static and dynamic
[N]
FD
max. Load compressing* - static and dynamic
[N]
L
Length
[mm]
LB
[mm]
UT
Temperature range
[°C]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
47513010
47513010
Multimaterialprodukt
Linearantriebe GR/I
3
100
4000
6000
301
275
-5°C bis +40°C
1.98
85013100
47513020
47513020
Multimaterialprodukt
Linearantriebe GR/I
3
200
4000
6000
401
375
-5°C bis +40°C
2.12
85013100
47513030
47513030
Multimaterialprodukt
Linearantriebe GR/I
3
300
4000
3900
501
475
-5°C bis +40°C
2.40
85013100
47513040
47513040
Multimaterialprodukt
Linearantriebe GR/I
3
400
4000
2300
601
575
-5°C bis +40°C
2.62
85013100
47513050
47513050
Multimaterialprodukt
Linearantriebe GR/I
3
500
4000
1500
701
675
-5°C bis +40°C
2.78
85013100
47513060
47513060
Multimaterialprodukt
Linearantriebe GR/I
3
600
4000
1100
801
775
-5°C bis +40°C
2.98
85013100
47513080
47513080
Multimaterialprodukt
Linearantriebe GR/I
3
800
4000
610
1001
975
-5°C bis +40°C
3.40
85013100
47513100
47513100
Multimaterialprodukt
Linearantriebe GR/I
3
1000
4000
400
1201
1175
-5°C bis +40°C
3.80
85013100
47514010
47514010
Multimaterialprodukt
Linearantriebe GR/I
12
100
2000
2000
301
275
-5°C bis +40°C
1.98
85013100
47514020
47514020
Multimaterialprodukt
Linearantriebe GR/I
12
200
2000
2000
401
375
-5°C bis +40°C
2.12
85013100
47514030
47514030
Multimaterialprodukt
Linearantriebe GR/I
12
300
2000
13000
501
475
-5°C bis +40°C
2.40
85013100
47514040
47514040
Multimaterialprodukt
Linearantriebe GR/I
12
400
2000
766
601
575
-5°C bis +40°C
2.62
85013100
47514050
47514050
Multimaterialprodukt
Linearantriebe GR/I
12
500
2000
509
701
675
-5°C bis +40°C
2.78
85013100
47514060
47514060
Multimaterialprodukt
Linearantriebe GR/I
12
600
2000
366
801
775
-5°C bis +40°C
2.98
85013100
47514080
47514080
Multimaterialprodukt
Linearantriebe GR/I
12
800
2000
202
1001
975
-5°C bis +40°C
3.40
85013100
47514100
47514100
Multimaterialprodukt
Linearantriebe GR/I
12
1000
2000
133
1201
1175
-5°C bis +40°C
3.80
85013100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성