Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M2.5-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Module 2.5, Tooth Width 20 mm
MÄDLER
Drive Element
Spur Gears
Spure Gears POM
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_pom/stzr_pom_m_2_5.prj},{NB=29703000},{ARTNR=29703000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=POM weiß},{M=2.5},{Z=30},{B=20},{DA=80.0},{D=75.0},{NL=15},{ND=40},{BJS10=12},{MD=12.00},{GEW=143.0},{CTN=84839089}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
NL
[mm]
ND
[mm]
BJS10
B - JS10
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
29701000
29701000
Plastic white
POM white
2.5
10
20
30.0
25.0
15
20
10
1.23
15.6
84839089
29701200
29701200
Plastic white
POM white
2.5
12
20
35.0
30.0
15
20
10
1.71
21.7
84839089
29701400
29701400
Plastic white
POM white
2.5
14
20
40.0
35.0
15
20
10
2.23
29.3
84839089
29701500
29701500
Plastic white
POM white
2.5
15
20
42.5
37.5
15
25
12
2.56
35.0
84839089
29701600
29701600
Plastic white
POM white
2.5
16
20
45.0
40.0
15
25
12
2.85
39.5
84839089
29701800
29701800
Plastic white
POM white
2.5
18
20
50.0
45.0
15
30
12
3.40
53.0
84839089
29702000
29702000
Plastic white
POM white
2.5
20
20
55.0
50.0
15
30
12
4.45
63.0
84839089
29702400
29702400
Plastic white
POM white
2.5
24
20
65.0
60.0
15
30
12
7.00
87.0
84839089
29702500
29702500
Plastic white
POM white
2.5
25
20
67.5
62.5
15
40
12
7.70
105.0
84839089
29702800
29702800
Plastic white
POM white
2.5
28
20
75.0
70.0
15
40
12
10.10
127.0
84839089
29703000
29703000
Plastic white
POM white
2.5
30
20
80.0
75.0
15
40
12
12.00
143.0
84839089
29703500
29703500
Plastic white
POM white
2.5
35
20
92.5
87.5
15
50
12
17.30
202.0
84839089
29703600
29703600
Plastic white
POM white
2.5
36
20
95.0
90.0
15
50
15
19.20
226.0
84839089
29704000
29704000
Plastic white
POM white
2.5
40
20
105.0
100.0
20
50
15
23.90
264.0
84839089
29704500
29704500
Plastic white
POM white
2.5
45
20
117.5
112.5
20
50
15
27.60
322.0
84839089
29705000
29705000
Plastic white
POM white
2.5
50
20
130.0
125.0
20
70
15
31.00
443.0
84839089
29705600
29705600
Plastic white
POM white
2.5
56
20
145.0
140.0
20
70
20
34.70
515.0
84839089
29706000
29706000
Plastic white
POM white
2.5
60
20
155.0
150.0
20
70
20
37.40
585.0
84839089
29707200
29707200
Plastic white
POM white
2.5
72
20
185.0
180.0
20
80
20
45.30
826.0
84839089
29708000
29708000
Plastic white
POM white
2.5
80
20
205.0
200.0
20
90
20
50.30
1029.0
84839089
29709000
29709000
Plastic white
POM white
2.5
90
20
230.0
225.0
20
100
20
56.70
1301.0
84839089
29710000
29710000
Plastic white
POM white
2.5
100
20
255.0
250.0
20
100
25
62.90
1549.0
84839089
29712000
29712000
Plastic white
POM white
2.5
120
20
305.0
300.0
20
120
25
75.30
2242.0
84839089
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MAE-ZST-GV-MONTAGEHILFE - Mounting Aids for Gear Racks, Straight Tooth Syst...
MÄDLER
10.04.2024
MAE-STZR-M2-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Mo...
MÄDLER
25.04.2024
MAE-STZR-M2.5-MN-B20-C45 - Spur Gears Made from Steel C45, with One-Sided H...
MÄDLER
26.04.2024
MAE-STZR-M1-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Mo...
MÄDLER
25.04.2024
MAE-STZR-M2.5-MN-B20-RF - Spur Gears Made from Stainless Steel, with One-Si...
MÄDLER
25.04.2024
MAE-ZST-M0.5-M3-SM-POM-WS - Gear Racks Made from POM, White, Slim Version
MÄDLER
10.04.2024
ZSH 3 - Parallel axes helical gear - Parallel axis - Machined plastic - Mod...
HPC
17.02.2022
Worms Wheels - Module 2
KYOUIKU GEAR MFG, CO., LTD.
14.09.2023
MAE-STZR-M2.5-KST - Spur Gears Made from Plastic, Die-Cast Version, with On...
MÄDLER
26.04.2024
GN 7802 - Spur Gears, Plastic, Pressure Angle 20°, Module 1,5
Ganter
19.06.2024
MAE-STZR-M3-POM-WS - Spur Gears Made from POM white, with One-Sided Hub, Mo...
MÄDLER
25.04.2024
MAE-STZR-M2.5-ON-B20-C45 - Spur Gears Made from Steel C45, without Hub, Mod...
MÄDLER
26.04.2024
MAE-STZR-M1.25-POM-WS - Spur Gears Made from POM white, with One-Sided Hub,...
MÄDLER
25.04.2024
MAE-STZR-M3-POM-SW - Spur Gears Made from POM black, with One-Sided Hub, Mo...
MÄDLER
25.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성