lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-TOK-STBL - Locking Assemblies TOK, Steel blanc
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies TOK
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsatz_tok/spannsatz_tok_stbl.prj},{NB=61550319},{ARTNR=61550319},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl blank},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{AUSF=A},{D=19},{D1=35},{L=36},{L1=27},{T=235},{FAX=24.8},{PW=213},{PN=125},{SW=36},{TA=161},{GEW=189},{PPATH=spannsatz_tok_stbl_sbl.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D
d
[mm]
D1
D
[mm]
L
[mm]
L1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SW
SW* - Slim open-end wrench required.
[mm]
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61550305
61550305
Steel
Steel, bright
T = transmittable torque ...
A
5
14
19
15
10
4.0
264
97
14
10
18
84879059
61550306
61550306
Steel
Steel, bright
T = transmittable torque ...
A
6
14
19
15
12
4.0
220
96
14
10
17
84879059
61550307
61550307
Steel
Steel, bright
T = transmittable torque ...
A
7
16
22
17
20
5.8
205
91
16
17
26
84879059
61550308
61550308
Steel
Steel, bright
T = transmittable torque ...
A
8
16
22
17
23
5.8
180
91
16
17
24
84879059
61550309
61550309
Steel
Steel, bright
T = transmittable torque ...
A
9
20
24
19
43
9.7
246
115
22
35
47
84879059
61550310
61550310
Steel
Steel, bright
T = transmittable torque ...
A
10
20
24
19
48
9.7
221
115
22
35
44
84879059
61550311
61550311
Steel
Steel, bright
T = transmittable torque ...
A
11
22
24
19
59
10.8
225
117
22
44
51
84879059
61550312
61550312
Steel
Steel, bright
T = transmittable torque ...
A
12
22
24
19
65
10.9
207
117
22
44
48
84879059
61550314
61550314
Steel
Steel, bright
T = transmittable torque ...
A
14
26
28
22
93
13.3
179
99
27
65
81
84879059
61550315
61550315
Steel
Steel, bright
T = transmittable torque ...
A
15
26
28
22
99
13.3
167
99
27
65
75
84879059
61550316
61550316
Steel
Steel, bright
T = transmittable torque ...
A
16
26
28
22
106
13.3
156
99
27
65
71
84879059
61550317
61550317
Steel
Steel, bright
T = transmittable torque ...
A
17
32
34
26
163
19.2
187
108
32
110
149
84879059
61550318
61550318
Steel
Steel, bright
T = transmittable torque ...
A
18
35
36
27
223
24.8
224
125
36
161
197
84879059
61550319
61550319
Steel
Steel, bright
T = transmittable torque ...
A
19
35
36
27
235
24.8
213
125
36
161
189
84879059
61550320
61550320
Steel
Steel, bright
T = transmittable torque ...
A
20
35
36
27
248
24.8
202
125
36
161
182
84879059
61550322
61550322
Steel
Steel, bright
T = transmittable torque ...
A
22
42
41
30
349
31.7
197
111
46
250
343
84879059
61550324
61550324
Steel
Steel, bright
T = transmittable torque ...
A
24
42
41
30
381
31.7
181
111
46
250
322
84879059
61550325
61550325
Steel
Steel, bright
T = transmittable torque ...
A
25
42
41
30
397
31.7
174
111
46
250
310
84879059
61550328
61550328
Steel
Steel, bright
T = transmittable torque ...
A
28
47
44
33
565
40.3
174
110
50
355
403
84879059
61550330
61550330
Steel
Steel, bright
T = transmittable torque ...
A
30
47
44
33
605
40.3
163
110
50
355
375
84879059
61550332
61550332
Steel
Steel, bright
T = transmittable torque ...
A
32
55
51
38
764
47.7
166
102
55
490
626
84879059
61550335
61550335
Steel
Steel, bright
T = transmittable torque ...
A
35
55
51
38
836
47.7
152
102
55
490
566
84879059
61550338
61550338
Steel
Steel, bright
T = transmittable torque ...
A
38
62
58
43
1140
60.2
155
108
65
700
897
84879059
61550340
61550340
Steel
Steel, bright
T = transmittable torque ...
A
40
62
58
43
1329
66.5
147
108
65
800
842
84879059
61550342
61550342
Steel
Steel, bright
T = transmittable torque ...
A
42
65
63
48
1375
67.0
140
98
65
800
959
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성