Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPB-E-ST - Clamping Bushes E, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Clamping Bushes E and E-N
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannb_e_u_e-n/spannbuchse_e_st.prj},{NB=61592800},{ARTNR=61592800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spannbuchse: Hochwertiger Stahl, Druckschraube: Stahl 12.9 },{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0. Fr = maximal übertragbare Radialkraft.},{D=28.000},{DD=34},{D1=63.0},{L=52},{L1=38},{T=280},{FAX=20.0},{FR=1.8},{SCHR=M10},{R=22.6},{N=5},{TA=5},{J=0.170},{GEW=0.34},{D2=69,60},{GR=10},{SWT=4.0},{DP=7},{Z=5.3},{LG=1.1},{EB=14.08},{DS=11.0},{B=8.5},{TB=7.00},{WINKEL=30},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
FR
Fr - at TA transmittable
[kN]
SCHR
Set screw with pin DIN 915 - 12.9, with coated thread
[mm]
R
[mm]
N
[mm]
TA
TA - required fastening torque for the screws
[Nm]
J
Moment of Inertia
[kgm² * 10¯³]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61591500
61591500
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
15.000
18
46.0
39
25
46
6.1
0.5
M10
15.1
5
5
0.043
0.16
84836020
61591587
61591587
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
15.875
19
47.0
40
26
53
6.7
0.5
M10
15.6
5
5
0.047
0.17
84836020
61591900
61591900
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
19.000
23
50.5
42
28
85
8.9
1.0
M10
17.4
5
5
0.064
0.20
84836020
61591905
61591905
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
19.050
23
50.5
42
28
85
8.9
1.0
M10
17.4
5
5
0.064
0.20
84836020
61592000
61592000
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
20.000
24
51.5
44
30
110
11.0
1.0
M10
18.0
5
5
0.070
0.21
84836020
61592200
61592200
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
22.000
27
55.5
46
32
130
11.0
1.2
M10
19.3
5
5
0.097
0.25
84836020
61592400
61592400
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
24.000
29
57.5
47
33
190
15.0
1.4
M10
20.3
5
5
0.112
0.27
84836020
61592500
61592500
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
25.000
30
58.0
49
35
230
18.0
1.5
M10
20.8
5
5
0.117
0.27
84836020
61592540
61592540
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
25.400
31
59.0
49
35
190
15.0
1.5
M10
21.2
5
5
0.127
0.29
84836020
61592800
61592800
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
28.000
34
63.0
52
38
280
20.0
1.8
M10
22.6
5
5
0.170
0.34
84836020
61593000
61593000
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
30.000
36
64.5
54
40
380
25.0
2.0
M10
23.6
5
5
0.189
0.35
84836020
61593175
61593175
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
31.750
39
68.5
56
42
430
27.0
2.2
M10
24.8
5
5
0.249
0.42
84836020
61593200
61593200
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
32.000
39
68.5
56
42
440
27.0
2.2
M10
24.8
5
5
0.249
0.42
84836020
61593500
61593500
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
35.000
42
73.0
59
45
640
36.0
2.5
M10
26.4
5
5
0.325
0.48
84836020
61593800
61593800
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
38.000
46
84.5
72
52
890
46.0
2.8
M16
31.0
8
21
0.761
0.84
84836020
61594000
61594000
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
40.000
48
86.5
75
55
1100
55.0
3.0
M16
32.0
8
21
0.844
0.88
84836020
61594500
61594500
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
45.000
54
93.0
78
58
1400
62.0
3.5
M16
34.8
8
21
1.170
1.05
84836020
61594800
61594800
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
48.000
59
97.0
79
59
1700
57.0
4.0
M16
36.8
8
21
1.460
1.21
84836020
61595000
61595000
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
50.000
60
98.5
80
60
1900
76.0
4.5
M16
37.5
8
21
1.524
1.20
84836020
61596000
61596000
Steel
Clamping Bush: High-quali...
T = transmittable torque ...
60.000
73
115.5
90
70
3300
90.0
5.3
M16
43.3
8
21
3.171
1.85
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성