lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPB-E-N-RF - Clamping Bushes E-N, Stainless
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Clamping Bushes E and E-N
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannb_e_u_e-n/spannbuchse_e-n_rf.prj},{NB=61599930},{ARTNR=61599930},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Spannbuchse: Edelstahl 1.4057 (V4A), Druckschraube: Edelstahl A4},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0. Fr = maximal übertragbare Radialkraft.},{D=30},{DD=36},{D1=64.5},{L=54},{L1=40},{T=380},{FAX=25.0},{FR=2.0},{SCHR=M10},{R=23.6},{N=5},{TA=5},{J=0.189},{GEW=0.35},{RR=29.1},{V=59},{D2=71,00},{GR=10},{SWT=6.4},{DP=12},{Z=8.4},{LG=1.1},{EB=13.68},{DS=11.0},{B=8.5},{TB=7.20},{WINKEL=30},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
L
[mm]
L1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
FR
Fr - at TA transmittable
[kN]
SCHR
Set screw with pin DIN 915 - A4, with coated thread
[mm]
R
[mm]
N
[mm]
TA
TA - required fastening torque for the screws
[Nm]
J
Moment of Inertia
[kgm² * 10¯³]
GEW
Weight
[kg]
RR
r
[mm]
V
[Grad]
CTN
Customs tariff number
ⁿ/ₐ
61599915
61599915
Stainless Steel
Clamping Bush: Stainless ...
T = transmittable torque ...
15
18
46.0
39
25
46
6.1
0.5
M10
15.1
5
5
0.043
0.16
19.9
53
84879059
61599920
61599920
Stainless Steel
Clamping Bush: Stainless ...
T = transmittable torque ...
20
24
51.5
44
30
110
11.0
1.0
M10
18.0
5
5
0.070
0.21
22.6
56
84879059
61599925
61599925
Stainless Steel
Clamping Bush: Stainless ...
T = transmittable torque ...
25
30
58.0
49
35
230
18.0
1.5
M10
20.8
5
5
0.117
0.27
25.8
58
84879059
61599930
61599930
Stainless Steel
Clamping Bush: Stainless ...
T = transmittable torque ...
30
36
64.5
54
40
380
25.0
2.0
M10
23.6
5
5
0.189
0.35
29.1
59
84879059
61599935
61599935
Stainless Steel
Clamping Bush: Stainless ...
T = transmittable torque ...
35
42
73.0
59
45
640
36.0
2.5
M10
26.4
5
5
0.325
0.48
33.7
58
84879059
61599940
61599940
Stainless Steel
Clamping Bush: Stainless ...
T = transmittable torque ...
40
48
86.5
75
55
1100
55.0
3.0
M16
32.0
8
21
0.844
0.88
37.7
59
84879059
61599945
61599945
Stainless Steel
Clamping Bush: Stainless ...
T = transmittable torque ...
45
54
93.0
78
58
1400
62.0
3.5
M16
34.8
8
21
1.170
1.05
41.1
59
84879059
61599950
61599950
Stainless Steel
Clamping Bush: Stainless ...
T = transmittable torque ...
50
60
98.5
80
60
1900
76.0
4.5
M16
37.5
8
21
1.524
1.20
43.7
60
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성