lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SP-BOLZEN-RF - Bolts with Pinholes, Stainless
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Safety elements
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/sicherungselemente/splintbolzen_rf.prj},{NB=63799418},{ARTNR=63799418},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{D1=18},{D2=25},{D3=5.0},{L1=50},{L2=43.5},{K=3.5},{ZK=1.5},{Z=1.5},{GEW=104.0},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
d1 - h11
[mm]
D2
d2 - h14
[mm]
D3
d3 - H14
[mm]
L1
l1 - js15
[mm]
L2
l2 +0.5
[mm]
K
k - js14
[mm]
ZK
zk
[mm]
Z
z
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
63799404
63799404
Stainless steel
Stainless steel 1.4301 (A...
4
6
1.0
12
10.0
1.0
0.5
0.8
1.3
84879059
63799405
63799405
Stainless steel
Stainless steel 1.4301 (A...
5
8
1.0
15
12.3
1.5
0.5
0.8
2.6
84879059
63799406
63799406
Stainless steel
Stainless steel 1.4301 (A...
6
9
1.6
18
15.3
1.5
0.5
1.0
4.6
84879059
63799408
63799408
Stainless steel
Stainless steel 1.4301 (A...
8
12
2.0
23
19.5
2.0
1.0
1.0
10.0
84879059
63799410
63799410
Stainless steel
Stainless steel 1.4301 (A...
10
14
3.2
29
24.5
2.0
1.0
1.5
19.0
84879059
63799412
63799412
Stainless steel
Stainless steel 1.4301 (A...
12
17
4.0
35
29.5
3.0
1.5
1.5
34.0
84879059
63799414
63799414
Stainless steel
Stainless steel 1.4301 (A...
14
19
4.0
40
32.5
3.0
1.5
1.5
53.0
84879059
63799416
63799416
Stainless steel
Stainless steel 1.4301 (A...
16
20
4.0
45
38.2
3.5
1.5
1.5
72.0
84879059
63799418
63799418
Stainless steel
Stainless steel 1.4301 (A...
18
25
5.0
50
43.5
3.5
1.5
1.5
104.0
84879059
63799420
63799420
Stainless steel
Stainless steel 1.4301 (A...
20
28
5.0
53
47.0
4.0
2.0
1.5
139.0
84879059
63799425
63799425
Stainless steel
Stainless steel 1.4301 (A...
25
34
6.3
67
59.0
5.5
3.0
1.5
266.0
84879059
63799428
63799428
Stainless steel
Stainless steel 1.4301 (A...
28
34
6.3
72
63.2
5.5
3.0
2.0
361.0
84879059
63799430
63799430
Stainless steel
Stainless steel 1.4301 (A...
30
36
6.3
67
59.0
5.5
3.0
2.0
383.0
84879059
63799431
63799431
Stainless steel
Stainless steel 1.4301 (A...
30
36
6.3
77
68.2
5.5
3.0
2.0
428.0
84879059
63799435
63799435
Stainless steel
Stainless steel 1.4301 (A...
35
45
8.0
87
76.5
7.0
3.0
2.0
677.0
84879059
63799440
63799440
Stainless steel
Stainless steel 1.4301 (A...
40
48
8.0
100
90.0
6.0
3.0
5.0
1035.0
84879059
63799442
63799442
Stainless steel
Stainless steel 1.4301 (A...
42
48
8.0
100
90.0
7.0
3.0
5.0
1151.0
84879059
63799450
63799450
Stainless steel
Stainless steel 1.4301 (A...
50
58
10.0
115
103.0
7.0
3.0
6.0
1846.0
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성