Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 934-SKM-FG-STVZ-RH - Hexagon Nuts with metric, fine thread, right hand
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Screws, Nuts and Pins
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/schrauben_muttern_stifte/skm_din934_stvz_fg_re.prj},{NB=65251200},{ARTNR=65251200},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt, Festigkeitsklasse 8},{G=M12 x 1.5},{P=1.5},{M=10.0},{S=19},{GEW=1.73},{GG=12},{DW=16.60},{CTN=73181692}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
G
Thread
[mm]
P
Slope
[mm]
M
m
[mm]
S
s
[mm]
GEW
Weight
[kg/100]
CTN
Customs tariff number
ⁿ/ₐ
65250800
65250800
Steel, zinc-plated
Steel zinc-plated, tensil...
M8 x 1
1.0
6.5
13
0.52
73181692
65251000
65251000
Steel, zinc-plated
Steel zinc-plated, tensil...
M10 x 1
1.0
8.0
17
1.16
73181692
65251200
65251200
Steel, zinc-plated
Steel zinc-plated, tensil...
M12 x 1.5
1.5
10.0
19
1.73
73181692
65251600
65251600
Steel, zinc-plated
Steel zinc-plated, tensil...
M16 x 1.5
1.5
13.0
24
3.33
73181692
65252000
65252000
Steel, zinc-plated
Steel zinc-plated, tensil...
M20 x 1.5
1.5
16.0
30
6.40
73181692
65252400
65252400
Steel, zinc-plated
Steel zinc-plated, tensil...
M24 x 1.5
1.5
19.0
36
11.00
73181692
65253000
65253000
Steel, zinc-plated
Steel zinc-plated, tensil...
M30 x 2
2.0
24.0
46
22.30
73181692
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성