Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6319-KSCH-C-V4A - Spherical Washers DIN 6319, Type C, Stainless Steel 1.4401 (AISI 316)
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Spherical washers and taper cups
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/kugelscheiben_kegelpfannen/ksch_din6319_rf-1_4401.prj},{NB=65599464},{ARTNR=65599464},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4401 (V4A)},{HW=nach zurückgezogender Norm DIN 6319},{AUSF=Form C},{D1=15.00},{D3=28.0},{H1=1.2},{H2=5.0},{R1=22.0},{FBD=M14},{F=53},{GEW=10.0},{BD=14},{PH=0.5},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D3
d3
[mm]
H1
h1
[mm]
H2
h2
[mm]
R1
r1
[mm]
FBD
for bolt
[mm]
F
static loading capacity
[kN]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65599455
65599455
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
5.25
10.5
0.4
2.0
7.5
M5
5
0.7
84879059
65599456
65599456
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
6.40
12.0
0.7
2.3
9.0
M6
6
0.9
84879059
65599458
65599458
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
8.40
17.0
0.6
3.2
12.0
M8
12
2.5
84879059
65599460
65599460
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
10.50
21.0
0.8
4.0
15.0
M10
16
4.7
84879059
65599462
65599462
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
13.00
24.0
1.1
4.6
17.0
M12
24
7.1
84879059
65599464
65599464
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
15.00
28.0
1.2
5.0
22.0
M14
53
10.0
84879059
65599466
65599466
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
17.00
30.0
1.3
5.3
22.0
M16
45
12.3
84879059
65599470
65599470
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
21.00
36.0
2.0
6.3
27.0
M20
71
21.0
84879059
65599474
65599474
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
25.00
44.0
2.4
8.2
32.0
M24
105
42.0
84879059
65599480
65599480
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
31.00
56.0
3.6
11.2
41.0
M30
191
87.0
84879059
65599486
65599486
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
37.00
68.0
4.6
14.0
50.0
M36
262
184.0
84879059
65599492
65599492
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
43.00
78.0
6.5
17.0
58.0
M42
361
297.0
84879059
65599498
65599498
Stainless steel
Stainless steel 1.4401 (A...
according to the old stan...
Type C
50.00
92.0
8.0
21.0
67.0
M48
476
525.0
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성