lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 976-1-A-8.8-LH-VZ - Metric Threaded Bars DIN 976-1 Shape A (ex DIN 975), Steel 8.8 zinc-plated, Lenght 1m, Left-Handed
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Metric Threaded Bars
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/gewindestangen_metrisch/gewst_din976-1_8-8_li.prj},{NB=65131600-M16x1000},{ARTNR=65131600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl 8.8 verzinkt},{AUSF=DIN 976-1, Form A, linksgängig},{G=M16},{P=2.00},{L=1000},{GEW=1.330},{GG=16},{CTN=73181542}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
G
Thread
[mm]
P
Slope P
[mm]
L
Length L
[mm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
65130800
65130800
Steel, zinc-plated
Steel, zinc-plated, tensi...
DIN 976-1, form A, left-h...
M8
1.25
1000
0.319
73181542
65131000
65131000
Steel, zinc-plated
Steel, zinc-plated, tensi...
DIN 976-1, form A, left-h...
M10
1.50
1000
0.502
73181542
65131200
65131200
Steel, zinc-plated
Steel, zinc-plated, tensi...
DIN 976-1, form A, left-h...
M12
1.75
1000
0.728
73181542
65131600
65131600
Steel, zinc-plated
Steel, zinc-plated, tensi...
DIN 976-1, form A, left-h...
M16
2.00
1000
1.330
73181542
65132000
65132000
Steel, zinc-plated
Steel, zinc-plated, tensi...
DIN 976-1, form A, left-h...
M20
2.50
1000
2.080
73181542
65132400
65132400
Steel, zinc-plated
Steel, zinc-plated, tensi...
DIN 976-1, form A, left-h...
M24
3.00
1000
3.000
73181542
65133000
65133000
Steel, zinc-plated
Steel, zinc-plated, tensi...
DIN 976-1, form A, left-h...
M30
3.50
1000
4.740
73181542
65133600
65133600
Steel, zinc-plated
Steel, zinc-plated, tensi...
DIN 976-1, form A, left-h...
M36
4.00
1000
6.890
73181542
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성