Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KGT-3-ST/KGT-3-ST-O - Linear Bearings Units KGT-3-ST / KGT-3-ST-O ISO Series 3, with Steel Linear Bearing of Closed or Open Design
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearing Units ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlagereinheiten_iso_3/kgt-3-st_u_kgt-3-st-0.prj},{NB=64685002S},{ARTNR=64685002S},{FW=50},{A=224},{DA=75},{H=50},{H1=105},{H2=49},{H3=34},{H5=20},{J=100},{J1=125},{L=132},{N=14.25},{N2=20},{TZD=8468},{TZS=13203},{GEW=7200},{C=100},{C3=72.3},{D1=72},{L2=2.6},{EE=0.0},{H4=11},{HH6=0.0},{JJ2=56.5},{NNI=16},{WINKELAA=0},{F1=10},{CTN=84832000},{TYP=0},{SN=4.5},{SM=2.65},{SD2=78.0},{SS=2.50},{SD3=79.0},{SA=7.8},{SB=6.6},{SD5=3.0},{SAB=10.55},{SAB1=3.078},{SAB2=1.875},{SW=0.208},{SR1=3.00},{SR2=4.2},{SR3=0.8},{SB1=3.024},{SB2=3.000},{SB3=3.312},{SB4=3.0},{SKD=60.750},{SKL=10.311},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
A
[mm]
DA
Da
[mm]
H
H ±0.02
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H6
[mm]
J
[mm]
J1
[mm]
J2
[mm]
L
[mm]
N
[mm]
NI
NI* - When mounting from the bottom side choose the next smaller screw size
[mm]
N2
[mm]
E
[mm]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
64681202S
64681202S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
12
76
22
18
35
25
13
-
30
40
-
43
5.20
M6
10
-
905
1304
300
84832000
64681602S
64681602S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
16
84
26
22
42
30
13
-
36
45
-
53
5.20
M6
10
-
1703
1483
490
84832000
64682002S
64682002S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
20
104
32
25
50
34
18
-
45
55
-
60
6.80
M8
11
-
1907
2282
730
84832000
64682502S
64682502S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
25
130
40
30
60
40
22
-
54
70
-
78
8.60
M10
15
-
2168
2608
1540
84832000
64683002S
64683002S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
30
152
47
35
70
48
26
-
62
85
-
87
10.30
M12
18
-
3456
4564
2350
84832000
64684002S
64684002S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
40
176
62
45
90
60
34
-
80
100
-
108
14.25
M16
20
-
4760
6683
4400
84832000
64685002S
64685002S
Aluminium
Housing: Extruded alumini...
ISO series 3, closed desi...
50
224
75
50
105
49
34
-
100
125
-
132
14.25
M16
20
-
8468
13203
7200
84832000
64681203S
64681203S
Aluminium
Housing: Extruded alumini...
ISO series 3, open design...
12
76
22
18
28
25
13
16.7
30
40
19.5
43
5.20
M6
10
7.5
905
1304
265
84832000
64681603S
64681603S
Aluminium
Housing: Extruded alumini...
ISO series 3, open design...
16
84
26
22
35
30
13
22.0
36
45
21.5
53
5.20
M6
10
10.0
1703
1483
425
84832000
64682003S
64682003S
Aluminium
Housing: Extruded alumini...
ISO series 3, open design...
20
104
32
25
42
34
18
25.0
45
55
27.0
60
6.80
M8
11
10.0
1907
2282
670
84832000
64682503S
64682503S
Aluminium
Housing: Extruded alumini...
ISO series 3, open design...
25
130
40
30
51
40
22
31.5
54
70
33.5
78
8.60
M10
15
12.5
2168
2608
1420
84832000
64683003S
64683003S
Aluminium
Housing: Extruded alumini...
ISO series 3, open design...
30
152
47
35
60
48
26
33.0
62
85
39.5
87
10.30
M12
18
12.5
3456
4564
2080
84832000
64684003S
64684003S
Aluminium
Housing: Extruded alumini...
ISO series 3, open design...
40
176
62
45
77
60
34
43.5
80
100
45.0
108
14.25
M16
20
16.8
4760
6683
3960
84832000
64685003S
64685003S
Aluminium
Housing: Extruded alumini...
ISO series 3, open design...
50
224
75
50
88
49
34
47.5
100
125
56.5
132
14.25
M16
20
21.0
8468
13203
6490
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성