lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-LKL-KB-3-DS - Linear Bearings KB-3 ISO Series 3, Premium, Closed Design, with Shields
MÄDLER
Drive Element
Linear Motion
ISO-Series 3
Linear Bearings ISO-Series 3
Powered by
CAD모델 선택
{maedler/antriebselemente/lineartechnik/iso-serie_3/linearlager_iso_3/lkl_kb-3_ds_geschl.prj},{NB=64601600},{ARTNR=64601600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff blau},{MAT=Kunststoff, mit Kugeln und Laufbahnsegmenten aus gehärtetem Stahl},{AUSF=Reihe 3 ISO Norm 10285 in Premium-Qualität, geschlossen, mit Deckscheiben},{FW=16},{D=26},{C=36},{C3=22},{E=0.0},{WINKELA=0},{TZD=1600},{TZS=1290},{GEW=26},{ARTNR1=61742600},{GEW1=2.1},{D2=24.9},{M=1.30},{TYP=0},{CTN=84829900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
FW
Fw
[mm]
D
[mm]
C
[mm]
C3
[mm]
E
[mm]
WINKELA
α
[grad]
TZD
Load Rating dyn. C
[N]
TZS
Load Rating stat. C0
[N]
GEW
Weight
[g]
ARTNR1
Product No. Retaining Ring DIN 471
ⁿ/ₐ
GEW1
Weight circlip
[g]
CTN
Customs tariff number
ⁿ/ₐ
64600500
64600500
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
5
12
22
12
0.0
0
280
210
5
61741200
0.5
84829900
64600800
64600800
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
8
16
25
14
0.0
0
490
355
9
61741600
0.8
84829900
64601200
64601200
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
12
22
32
20
0.0
0
1370
1120
20
61742200
1.7
84829900
64601600
64601600
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
16
26
36
22
0.0
0
1600
1290
26
61742600
2.1
84829900
64602000
64602000
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
20
32
45
28
0.0
0
3250
2650
56
61743200
3.6
84829900
64602500
64602500
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
25
40
58
40
0.0
0
4550
3800
108
61744000
6.3
84829900
64603000
64603000
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
30
47
68
48
0.0
0
7100
5700
122
61744700
7.8
84829900
64604000
64604000
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
40
62
80
56
0.0
0
11200
8300
205
61746200
14.4
84829900
64605000
64605000
Blue plastic
Plastic, with balls and ...
Series 3 of ISO standard ...
50
75
100
72
0.0
0
13400
12200
460
61747500
21.0
84829900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성