lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-FLL-BPFL - Ball Flange Bearings BPFL, Two-Part Steel Sheet, Zinc Plated
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Flange Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-flanschlager/kugelfll_bpfl.prj},{NB=62651700},{ARTNR=62651700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Gehäuse: Stahlblech verzinkt, 2-teilig, Lagereinsatz: Wälzlagerstahl, Stellschrauben: Stahl, schwarz, Schmierung: Wälzlagerfett},{BZ=BPFL 203},{D=17},{A=81},{E=63.5},{T=2.0},{B=14},{C1=59},{S=7.1},{BI=22},{N=6.0},{BL=2.65},{TZC=7.4},{TZC0=4.5},{GEW=0.19},{C=12},{D1=44.0},{D2=41.5},{DSP=40},{DSP1=37.5},{DSP2=35.0},{AB=5.0},{TN=blechgeh_bpfl_203},{PPATH=kugelfll_bpfl_stvz_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Bore
[mm]
A
a
[mm]
E
e
[mm]
T
t
[mm]
B
b
[mm]
C1
c
[mm]
S
s
[mm]
BI
Bi
[mm]
N
n
[mm]
BL
Permissible Housing Load
[kN]
TZC
Bearing-Load Rating* - dyn. C
[kN]
TZC0
Bearing-Load Rating* - stat. C0
[kN]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62651200
62651200
Stahl verzinkt
Housing: zinc-plated stee...
BPFL 201
12
81
63.5
2.0
14
59
7.1
22
6.0
2.65
7.4
4.5
0.19
84832000
62651500
62651500
Stahl verzinkt
Housing: zinc-plated stee...
BPFL 202
15
81
63.5
2.0
14
59
7.1
22
6.0
2.65
7.4
4.5
0.19
84832000
62651700
62651700
Stahl verzinkt
Housing: zinc-plated stee...
BPFL 203
17
81
63.5
2.0
14
59
7.1
22
6.0
2.65
7.4
4.5
0.19
84832000
62652000
62652000
Stahl verzinkt
Housing: zinc-plated stee...
BPFL 204
20
90
71.5
2.0
16
67
9.0
25
7.0
3.09
9.9
6.2
0.24
84832000
62652500
62652500
Stahl verzinkt
Housing: zinc-plated stee...
BPFL 205
25
95
76.0
2.0
18
71
9.0
27
7.5
3.53
10.8
7.0
0.28
84832000
62653000
62653000
Stahl verzinkt
Housing: zinc-plated stee...
BPFL 206
30
113
90.5
2.5
19
84
11.0
30
8.0
4.90
15.1
10.0
0.38
84832000
62653500
62653500
Stahl verzinkt
Housing: zinc-plated stee...
BPFL 207
35
122
100.0
2.5
22
94
11.0
32
8.5
6.23
19.9
13.7
0.58
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성