Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MAT-ST-ON - Two-Piece Clamp Couplings MAT, Steel C45 black oxide finish, without Keyway
MÄDLER
Drive Element
Couplings
Rigid couplings
One-Piece Clamp Coupling MAT
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/starre_kupplungen/get_schk_mat/get_schk_mat_st_on.prj},{NB=60081400},{ARTNR=60081400},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45, brüniert},{HW=** Für Ausführung ohne Nut, Maximal-Werte, die nur bei optimaler Montage und Maßhaltigkeit der Welle erreicht werden.},{AUSF= ohne Passfedernut},{DM=160},{D=14},{A=34},{R=39.1},{L=50},{SCHR=M5 x 16},{TA=5.4},{GEW=272},{DD=5},{B2=0},{T2=0.0},{TN=sch_mat_o_c45_on_14},{SL=1.6},{SLQ=13.0},{BA1=13.6},{BA2=38.0},{BA3=12.0},{D1H13=10},{DHH13=5.5},{HAS=5.6},{SL1=5.0},{PPATH=get_schk_mat_st_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DM
Torque T**
[Nm]
D
d
[mm]
A
[mm]
R
[mm]
L
[mm]
SCHR
Screws ISO 4762 - 12.9
ⁿ/ₐ
TA
TA - Fastening Torque
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60080300
60080300
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
9
3
14
18.0
30
M3 x 8
2.1
35
84836080
60080400
60080400
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
12
4
16
19.3
30
M3 x 8
2.1
45
84836080
60080500
60080500
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
15
5
18
21.2
30
M3 x 8
2.1
47
84836080
60080600
60080600
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
34
6
18
21.2
30
M3 x 8
2.1
47
84836080
60080800
60080800
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
50
8
24
26.8
35
M3 x 10
2.1
102
84836080
60081000
60081000
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
85
10
29
32.7
45
M4 x 12
2.5
185
84836080
60081200
60081200
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
105
12
29
32.7
45
M4 x 12
2.5
180
84836080
60081400
60081400
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
160
14
34
39.1
50
M5 x 16
5.4
272
84836080
60081500
60081500
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
180
15
34
39.1
50
M5 x 16
5.4
266
84836080
60081600
60081600
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
200
16
34
39.1
50
M5 x 16
5.4
261
84836080
60081900
60081900
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
300
19
42
48.2
65
M6 x 16
9.6
520
84836080
60082000
60082000
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
350
20
42
48.2
65
M6 x 16
9.6
518
84836080
60082500
60082500
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
400
25
45
50.8
75
M6 x 16
9.6
623
84836080
60083000
60083000
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
475
30
53
58.1
83
M6 x 18
9.6
920
84836080
60083500
60083500
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
1100
35
67
74.1
95
M8 x 25
23.0
1880
84836080
60084000
60084000
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
1325
40
77
83.4
108
M8 x 25
23.0
2710
84836080
60085000
60085000
Steel
Steel C45, black oxide fi...
** For version without ke...
without keyway
2250
50
85
93.2
124
M10 x 25
46.0
3520
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성