Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MAS-RF-ON - One-Piece Clamp Couplings MAS, Stainless Steel, without Keyway
MÄDLER
Drive Element
Couplings
Rigid couplings
One-Piece Clamp Coupling MAS
Powered by
CAD모델 선택
{maedler/antriebselemente/kupplungen/starre_kupplungen/geschl_schk_mas/geschl_schk_mas_rf_on.prj},{NB=60099614},{ARTNR=60099614},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A)},{HW=** Für Ausführung ohne Nut, Maximal-Werte, die nur bei optimaler Montage und Maßhaltigkeit der Welle erreicht werden.},{AUSF=ohne Passfedernut},{DM=40.0},{D=14},{A=34},{R=39.1},{L=50},{SCHR=M5 x 16},{TA=5.4},{GEW=272},{DD=5},{B2=0},{T2=0.0},{TN=sch_mas_rf_on_14},{SL=1.6},{SLQ=13.0},{BA1=13.6},{BA2=38.0},{BA3=12.0},{D1H13=10},{DHH13=5.5},{HAS=5.6},{SL1=5.0},{PPATH=geschl_schk_mas_rf_sbl.prj},{CTN=84836080}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
DM
Torque T**
[Nm]
D
d
[mm]
A
[mm]
R
[mm]
L
[mm]
SCHR
Screws ISO 4762 - A2-70
ⁿ/ₐ
TA
TA - Fastening Torque
[Nm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
60099603
60099603
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
3.7
3
14
18.0
30
M3 x 8
1.1
35
84836080
60099604
60099604
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
5.2
4
16
19.3
30
M3 x 8
1.1
45
84836080
60099605
60099605
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
6.0
5
18
21.2
30
M3 x 8
1.1
47
84836080
60099606
60099606
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
10.0
6
18
21.2
30
M3 x 8
1.1
47
84836080
60099608
60099608
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
16.0
8
24
26.8
35
M3 x 10
1.1
102
84836080
60099610
60099610
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
25.0
10
29
32.7
45
M4 x 12
2.5
185
84836080
60099612
60099612
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
32.0
12
29
32.7
45
M4 x 12
2.5
180
84836080
60099614
60099614
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
40.0
14
34
39.1
50
M5 x 16
5.4
272
84836080
60099615
60099615
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
50.0
15
34
39.1
50
M5 x 16
5.4
266
84836080
60099616
60099616
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
60.0
16
34
39.1
50
M5 x 16
5.4
261
84836080
60099619
60099619
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
90.0
19
42
48.2
65
M6 x 16
9.6
520
84836080
60099620
60099620
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
100.0
20
42
48.2
65
M6 x 16
9.6
518
84836080
60099625
60099625
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
110.0
25
45
50.8
75
M6 x 16
9.6
623
84836080
60099630
60099630
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
150.0
30
53
58.1
83
M6 x 18
9.6
920
84836080
60099635
60099635
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
330.0
35
67
74.1
95
M8 x 25
23.0
1880
84836080
60099640
60099640
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
400.0
40
77
83.4
108
M8 x 25
23.0
2710
84836080
60099650
60099650
Stainless steel
Stainless steel 1.4305 (A...
** For version without ke...
without keyway
688.0
50
85
93.2
124
M10 x 25
46.0
3520
84836080
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성