Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 705-A-STELLR-STVZ-SL - Adjusting Rings DIN 705 A, Steel zinc-plated, Diameter 3mm to 70mm, with Slotted Set Screw
MÄDLER
Drive Element
Shaft Collars, Clamp Collars and Adjusting Rings (Shaft Collars with Set Screw)
Adjusting Rings (Shaft Collars with Set Screw) DIN 705 A
Powered by
CAD모델 선택
{maedler/antriebselemente/klemmringe_stellringe/stellringe_din705a/stellr_din705a_27434_stvz.prj},{NB=62388025},{ARTNR=62388025},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt, Gewindestift aus Stahl verzinkt},{AUSF=mit 1x Gewindestift mit Schlitz DIN EN 27434},{D1=25},{D2=40},{B=16},{SCHR=M8 x 10},{GEW=9.560},{PPATH=stellring_din_705-a_sbl.prj},{CTN=73182900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1 - H8
[mm]
D2
d2
[mm]
B
b
[mm]
SCHR
Screw
[mm]
GEW
Weight
[kg/100 Stück]
CTN
Customs tariff number
ⁿ/ₐ
62388003
62388003
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
3
7
5
M2 x 3
0.123
73182900
62388004
62388004
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
4
8
5
M2,5 x 3
0.145
73182900
62388005
62388005
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
5
10
6
M3 x 4
0.280
73182900
62388006
62388006
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
6
12
8
M4 x 5
0.548
73182900
62388007
62388007
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
7
12
8
M4 x 5
0.488
73182900
62388008
62388008
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
8
16
8
M4 x 6
0.940
73182900
62388009
62388009
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
9
18
10
M5 x 8
1.510
73182900
62388010
62388010
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
10
20
10
M5 x 8
1.850
73182900
62388011
62388011
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
11
20
10
M5 x 8
1.720
73182900
62388012
62388012
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
12
22
12
M6 x 8
2.520
73182900
62388014
62388014
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
14
25
12
M6 x 8
3.170
73182900
62388015
62388015
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
15
25
12
M6 x 8
2.980
73182900
62388016
62388016
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
16
28
12
M6 x 8
3.840
73182900
62388018
62388018
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
18
32
14
M6 x 8
6.000
73182900
62388020
62388020
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
20
32
14
M6 x 8
5.300
73182900
62388022
62388022
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
22
36
14
M6 x 10
6.900
73182900
62388024
62388024
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
24
40
16
M8 x 12
9.560
73182900
62388025
62388025
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
25
40
16
M8 x 10
9.560
73182900
62388026
62388026
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
26
40
16
M8 x 10
9.050
73182900
62388028
62388028
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
28
45
16
M8 x 12
12.200
73182900
62388030
62388030
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
30
45
16
M8 x 10
11.100
73182900
62388032
62388032
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
32
50
16
M8 x 12
14.500
73182900
62388035
62388035
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
35
56
16
M8 x 12
18.700
73182900
62388036
62388036
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
36
56
16
M8 x 12
18.000
73182900
62388038
62388038
Steel, zinc-plated
Steel, zinc-plated, Set s...
with 1x Slotted set screw...
38
56
16
M8 x 12
16.700
73182900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성